Operation - PENN Controls - LIT-12011987 - F261KAH - F261KEH - F261KFH - F261MAH - F261MAL - F261MEH - F261MFH - Flow, Liquid Level, and Air‐Volume Control - F261 Fluid Flow Switch

F261 Series Fluid Flow Switches Product Bulletin

Brand
PENN Controls
Product name
F261 Fluid Flow Switch
Document type
Product Bulletin
Document number
LIT-12011987
Revision date
2020-11-19
Language
English

The flow switch responds to pressure exerted on the fluid paddle by the flowing fluid. A range adjustment screw adjusts the rate of the flow that is required to activate the switch. See Table 1 through Table 1 for flow rates.

The red terminal is the Common. Red to yellow closes on flow increase. Red to blue closes on flow decrease.

Figure 1. F261 control switch action

Table 1. Flow rates for standard models, 1 in. to 3 in. paddles
  GPM (m3/hr) required to activate switch for pipe size (in.)
1 1-1/41 1-1/21 2 2-1/22 3 43 53 63 83
Minimum adjustment Flow increase (Close R to Y) 4.20 (0.95) 5.80 (1.32) 7.50 (1.70) 13.7 (3.11) 18.0 (4.09) 27.5 (6.24) 65.0 (14.8) 125 (28.4) 190 (43.2) 375 (85.2)
Flow decrease (Close R to B) 2.50 (0.57) 3.70 (0.84) 5.00 (1.14) 9.50 (2.16) 12.5 (2.84) 19.0 (4.32) 50.0 (11.4) 101 (22.9) 158 (35.9) 320 (72.7)
Maximum adjustment Flow increase (Close R to Y) 8.80 (2.0) 13.3 (3.02) 19.2 (4.36) 29.0 (6.59) 34.5 (7.84) 53.0 (12.0) 128 (29.1) 245 (55.6) 375 (85.2) 760 (173)
Flow decrease (Close R to B) 8.50 (1.93) 12.5 (2.84) 18.0 (4.09) 27.0 (6.13) 32.0 (7.27) 50.0 (11.4) 122 (27.7) 235 (53.4) 360 (81.8) 730 (166)
Table 2. Flow rates for standard models, 6 in. paddles
  GPM (m3/hr) required to activate switch for pipe size (in.)
4 5 6 8
Minimum adjustment Flow increase

(Close R to Y)

37.0 (8.40) 57.0 (12.9) 74.0 (16.8) 205 (46.6)
Flow decrease

(Close R to B)

27.0 (6.13) 41.0 (9.31) 54.0 (12.3) 170 (38.6)
Maximum adjustment Flow increase

(Close R to Y)

81.0 (18.4) 118 (26.8) 144 (32.7) 415 (94.3)
Flow decrease

(Close R to B)

76.0 (1.93) 111 (25.2) 135 (30.7) 400 (90.8)
Figure 2. Pressure drop against flow rate for sample F261 Series Low-Flow Switches

Note: This chart is correct for F261KEH-V01C, F261MEH-V01C, F261KFH-V01C, F261MFH-V01C low-flow switches.
Table 3. GPM (L/Min) required to actuate F261 Series Low Flow Switches
  Pipe size
1/2 in. x 1/2 in. Female NPTF4 3/4 in. x 3/4 in. Female NPTF5 3/4 in. x 3/4 in. Female NPTF6
Minimum adjustment Flow increase

(R to Y closes)

1.30 (4.92) 2.00 (7.57) 10.90 (41.26)
Flow decrease

(R to B closes)

0.60 (2.27) 0.60 (2.27) 7.20 (27.25)
Maximum adjustment Flow increase

(R to Y closes)

2.60 (9.84) 3.60 (13.63) 17.00 (64.35)
Flow decrease

(R to B closes)

1.25 (4.73) 1.30 (4.92) 14.20 (53.75)
1 Values for a 2 in. paddle trimmed to pipe.
2 Values for a 3 in. paddle trimmed to fit pipe.
3 Values calculated for a factory-installed set of 1, 2, and 3 in. paddles.
4 F261KEH-V01C, F261MEH-V01C
5 F261KFH-V01C, F261MFH-V01C
6 F261KFH-V02C (designed for steam applications)