Product code | Description |
---|---|
F261KAH-V01C | Standard model flow switch with Type 3R (NEMA) enclosure; 1 in., 2 in., 3 in., and 6 in. stainless steel paddles, lock-tooth washer, and stainless steel paddle screw supplied uninstalled |
F261MAH-V01C | Standard model flow switch with Type 4 (NEMA) enclosure; 1 in., 2 in., 3 in., and 6 in. stainless steel paddles, lock-tooth washer, and stainless steel paddle screw supplied uninstalled |
F261MAL-V01C |
Standard model flow switch with Type 4 (NEMA) enclosure; 1 in., 2 in., 3 in., and 6 in. stainless steel paddles, lock-tooth washer, and stainless steel paddle screw supplied uninstalled Note: This model is a low-energy flow switch with
gold-plated electrical contacts.
|
Product code | Description |
---|---|
F261KEH-V01C | Low-flow model flow switch with Type 3R (NEMA) enclosure; 1/2 in. x 1/2 in. female NPTF inlet and outlet |
F261KFH-V01C | Low-flow model flow switch with Type 3R (NEMA) enclosure; 3/4 in. x 3/4 in. female NPTF inlet and outlet |
F261KFH-V02C | Low-flow model flow switch with Type 3R (NEMA) enclosure; 3/4 in. x 3/4 in. female NPTF inlet and outlet |
F261MEH-V01C | Low-flow model flow switch with Type 4 (NEMA) enclosure; 1/2 in. x 1/2 in. female NPTF inlet and outlet |
F261MFH-V01C | Low-flow model flow switch with Type 4 (NEMA) enclosure; 3/4 in. x 3/4 in. female NPTF inlet and outlet |
Product code | Description |
---|---|
PLT69-11R | Stainless steel 6 in. paddle |
KIT21A-602 | Stainless steel 6 in., 3 in., 2 in., and 1 in. paddles |