Features and benefits - PENN Controls - LIT-12011987 - F261KAH - F261KEH - F261KFH - F261MAH - F261MAL - F261MEH - F261MFH - Flow, Liquid Level, and Air‐Volume Control - F261 Fluid Flow Switch
F261 Series Fluid Flow Switches Product Bulletin
- Brand
- PENN Controls
- Product name
- F261 Fluid Flow Switch
- Document type
- Product Bulletin
- Document number
- LIT-12011987
- Revision date
- 2020-11-19
- Language
- English
- Type 3R (NEMA) or Type 4 (NEMA) polycarbonate enclosure
- Provides dust protection in indoor and outdoor applications.
-
Viton® diaphragm
- Facilitates use in fluid lines that carry chlorinated water,
treated water, or other nonhazardous fluids.
- Low-flow operation on low-flow models
- Actuates switch with less than 2.0 GPM (7.6 L/min) flow for
water applications or 11.0 GPM (41.6 L/min) flow for steam applications.
- Gold-plated contacts on selected models
- Reduce intermittent contact problems in low-voltage and low-current circuits
(dry circuits).
- Maximum fluid pressure of 290 psig (20 bar)
- Facilitates use in a wide range of pressure flow conditions.