System 450 hybrid analog output control modules - PENN Controls - LIT-12011458 - C450Cxx - C450Rxx - C450Sxx - C450Yxx - System 450 Multi-Purpose Modular Control System - C450CBN Standard Control Module One Relay Output - C450CCN Standard Control Module Two Relay Outputs - C450CEN Communications Control Module for Ethernet - C450CPN Standard Control Module One Analog Output - C450CPW-400 Hybrid Control Module for EC Motor - C450CQN Standard Control Module Two Analog Outputs - C450CRN Communications Control Module for Modbus - C450RBN Reset Control Module One Relay Output - C450RCN Reset Control Module Two Relay Outputs - C450SBG Expansion Module One Low-Voltage Relay Output - C450SBN Expansion Module One Relay Output - C450SCG Expansion Module Two Low-Voltage Relay Outputs - C450SCN Expansion Module Two Relay Outputs - C450SPN Expansion Module One Analog Output - C450SQN Expansion Module Two Analog Outputs - C450YNN‐1 Power Module

System 450 Series Modular Controls Product Bulletin

Brand
PENN Controls
Product name
C450CBN Standard Control Module One Relay Output
C450CCN Standard Control Module Two Relay Outputs
C450CEN Communications Control Module for Ethernet
C450CPN Standard Control Module One Analog Output
C450CPW-400 Hybrid Control Module for EC Motor
C450CQN Standard Control Module Two Analog Outputs
C450CRN Communications Control Module for Modbus
C450RBN Reset Control Module One Relay Output
C450RCN Reset Control Module Two Relay Outputs
C450SBG Expansion Module One Low-Voltage Relay Output
C450SBN Expansion Module One Relay Output
C450SCG Expansion Module Two Low-Voltage Relay Outputs
C450SCN Expansion Module Two Relay Outputs
C450SPN Expansion Module One Analog Output
C450SQN Expansion Module Two Analog Outputs
C450YNN‐1 Power Module
Document type
Product Bulletin
Document number
LIT-12011458
Revision date
2021-07-21
Language
English

A System 450 hybrid analog output control module can provide the same control as the standard control modules, while providing a hybrid analog output control option for controlling EC motors.

The hybrid analog output control feature enables an analog VDC output to transition to a pulse output at low signal levels. This provides more efficient low-speed control of EC variable speed motors. These EC variable speed motors are typically used in condenser fan applications on a wide variety of refrigeration and HVAC condensing units.

The onboard analog output can also be configured for High Input Signal Selection, which enables precise and efficient EC motor speed control on multi-circuit condensing units.

See Table 1 for capabilities of the System 450 Hybrid Analog Output control modules.