System 450 Series Modular Controls technical specifications - PENN Controls - LIT-12011458 - C450Cxx - C450Rxx - C450Sxx - C450Yxx - System 450 Multi-Purpose Modular Control System - C450CBN Standard Control Module One Relay Output - C450CCN Standard Control Module Two Relay Outputs - C450CEN Communications Control Module for Ethernet - C450CPN Standard Control Module One Analog Output - C450CPW-400 Hybrid Control Module for EC Motor - C450CQN Standard Control Module Two Analog Outputs - C450CRN Communications Control Module for Modbus - C450RBN Reset Control Module One Relay Output - C450RCN Reset Control Module Two Relay Outputs - C450SBG Expansion Module One Low-Voltage Relay Output - C450SBN Expansion Module One Relay Output - C450SCG Expansion Module Two Low-Voltage Relay Outputs - C450SCN Expansion Module Two Relay Outputs - C450SPN Expansion Module One Analog Output - C450SQN Expansion Module Two Analog Outputs - C450YNN‐1 Power Module

System 450 Series Modular Controls Product Bulletin

Brand
PENN Controls
Product name
C450CBN Standard Control Module One Relay Output
C450CCN Standard Control Module Two Relay Outputs
C450CEN Communications Control Module for Ethernet
C450CPN Standard Control Module One Analog Output
C450CPW-400 Hybrid Control Module for EC Motor
C450CQN Standard Control Module Two Analog Outputs
C450CRN Communications Control Module for Modbus
C450RBN Reset Control Module One Relay Output
C450RCN Reset Control Module Two Relay Outputs
C450SBG Expansion Module One Low-Voltage Relay Output
C450SBN Expansion Module One Relay Output
C450SCG Expansion Module Two Low-Voltage Relay Outputs
C450SCN Expansion Module Two Relay Outputs
C450SPN Expansion Module One Analog Output
C450SQN Expansion Module Two Analog Outputs
C450YNN‐1 Power Module
Document type
Product Bulletin
Document number
LIT-12011458
Revision date
2021-07-21
Language
English
Table 1. C450CPN-4 and C450CQN-4 Control Modules with Analog Output technical specifications
Specification Description
Product C450CPN-4 and C450CQN-4: System 450 Control Module models are sensing controls and operating controls with LCD, four-button touchpad, and SPDT analog output

C450CPN-4: Control Module with one analog output

C450CQN-4: Control Module with two analog outputs

Power consumption C450CPN-4: 1.3 VA maximum using 0 V to 10 V out; 1.5 VA maximum using 4 mA to 20 mA out

C450CQN-4: 2.0 VA maximum using 0 to 10 V out; 2.4 VA maximum using 4 mA to 20 mA out

Supply power Internal supply power: C450YNN-1 Power Supply Module

External supply power: 24 VAC (20 VAC –30 VAC) Safety Extra-Low Voltage (SELV) (Europe), Class 2 (North America), 50/60 Hz, 10 VA minimum

Note: A System 450 control module or module assembly can use an internal or an external supply power source, but must not be connected to both simultaneously.
Ambient operating conditions Temperature: -40 to 66°C (-40 to 150°F) when using 0 VDC to 10 VDC outputs;-40 to 40°C (-40 to 104°F) when using 4 mA to 20 mA outputs

Humidity: Up to 95% RH noncondensing; maximum dew point 29°C (85°F)

Ambient shipping and storage conditions Temperature: -40 to 80°C (-40 to 176°F)

Humidity: Up to 95% RH noncondensing; maximum dew point 29°C (85°F)

Input signal 0 VDC to 5 VDC for humidity sensors and static pressure transducers

0.5 VDC to 4.5 VDC for ratiometric pressure transducers

1,035 ohms at 25°C (77°F) for A99 PTC temperature sensors

1,000 ohms at 21.1°C (70°F) for TE-6xxx Nickel temperature sensors

Analog output Voltage Mode (0–10 VDC):

10 VDC maximum output voltage

10 mA maximum output current

Requires an external load of 1,000 ohms or more

The AO operates in Voltage Mode when connected to devices with impedance greater than 1,000 ohms. Devices that fall below 1,000 ohms may not operate as intended with Voltage Mode applications.

Current mode (4 mA to 20 mA):

Requires an external load between 0–300 ohms

The AO operates in Current Mode when connected to devices with impedance less than 300 ohms. Devices that rise above 300 ohms may not operate as intended with Current Mode applications.

Analog input accuracy Resolution: 14 bits
Control construction Independently mounted control, surface mounted with Lexan® 950 enclosure suitable for DIN rail mounting or direct mounting to a hard, even surface.
Dimensions

(H x W x D)

127 x 61 x 61 mm (5 x 2-3/8 x 2-3/8 in.)
Weight C450CPN-4: 195 g (0.43 lb)

C450CQN-4: 195 g (0.43 lb)

Compliance

United States: cULus Listed; UL 60730-1, File E27734; FCC Compliant to CFR47, Part 15, Subpart B, Class B
  Canada: cULus Listed; CAN/CSA-E60730-1, File E27734; Industry Canada (IC) Compliant to Canadian ICES-003, Class B limits


Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.
  Australia and New Zealand: RCM mark, Australia/NZ Emissions Compliant
Table 2. C450CEN-1 Control Module with Ethernet Communications technical specifications
Specification Description
Product C450CEN-1: System 450 control modules are sensing controls and operating controls with LCD and four-button touchpad UI, Ethernet communications capability, and no outputs.

C450CEN-1: Control module with Ethernet communications capability

Supply power Internal Supply Power: C450YNN-1 Power Supply Module

External Supply Power: 24 VAC (20 VAC to 30 VAC) Safety Extra-Low Voltage (SELV) (Europe), Class 2 (North America), 50/60 Hz, 10 VA minimum

Note: A System 450 control module or module assembly can use an internal or an external supply power source, but must not be connected to both simultaneously.
Ambient operating conditions Temperature: -40 to 66°C (-40 to 150°F)

Humidity: Up to 95% RH noncondensing; maximum dew point 29°C (85°F)

Ambient shipping and storage conditions Temperature: -40 to 80°C (-40 to 176°F)

Humidity: Up to 95% RH noncondensing; maximum dew point 29°C (85°F)

Input signal 0–5 VDC; 1,035 ohms at 25°C (77°F) for an A99 PTC Temperature Sensor
Analog input accuracy Resolution: 16 bits
Control construction Independently mounted control, surface mounted with Lexan® 950 enclosure suitable for DIN rail mounting or direct mounting to a hard, even surface.
Dimensions (H x W x D) 127 x 63 x 63 mm (5 x 2-3/8 x 2-3/8 in.)
Weight C450CEN-1: 207 g (0.46 lb)
Compliance United States: cULus Listed; UL 60730-1, File E27734; FCC Compliant to CFR47, Part 15, Subpart B, Class B
  Canada: cULus Listed; CAN/CSA-E60730-1, File E27734; Industry Canada (IC) Compliant to Canadian ICES-003, Class B limits


Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.
  Australia and New Zealand: RCM mark, Australia/NZ Emissions Compliant
Table 3. C450CRN-1 Control Module with RS485 MODBUS Communications technical specifications
Specification Description
Product C450CRN-1: System 450 control modules are sensing controls and operating controls with LCD and four-button touchpad UI and no outputs. This control module is an RS485, RTU compliant MODBUS subordinate device.
Supply power Internal supply power: C450YNN-1 Power Supply Module

External supply power: 24 VAC (20–30 VAC) Safety Extra-Low Voltage (SELV) (Europe), Class 2 (North America), 50/60 Hz, 10 VA minimum

Note: A System 450 control module or module assembly can use an internal or an external supply power source, but must not be connected to both simultaneously.
Ambient operating conditions Temperature: -40 to 66°C (-40 to 150°F)

Humidity: Up to 95% RH noncondensing; maximum dew point 29°C (85°F)

Ambient shipping and storage conditions Temperature: -40 to 80°C (-40 to 176°F)

Humidity: Up to 95% RH noncondensing; maximum dew point 29°C (85°F)

Input signal 0–5 VDC; 1,035 ohms at 25°C (77°F) for an A99 PTC Temperature Sensor
Analog input accuracy Resolution: 16 bits
Control construction Independently mounted control, surface mounted with Lexan® 950 enclosure suitable for DIN rail mounting or direct mounting to a hard, even surface.
Dimensions

(H x W x D)

127 x 63 x 63 mm (5 x 2-3/8 x 2-3/8 in.)
Weight C450CRN-1: 207 g (0.46 lb)
Compliance United States: cULus Listed; UL 60730-1, File E27734; FCC Compliant to CFR47, Part 15, Subpart B, Class B
  Canada: cULus Listed; CAN/CSA-E60730-1, File E27734; Industry Canada (IC) Compliant to Canadian ICES-003, Class B limits


Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive; CISPR22, class B
  Australia and New Zealand: RCM mark, Australia/NZ Emissions Compliant
Table 4. C450CPW-400 Control Module with Hybrid Analog Output technical specifications
Specification Description
Product C450CPW-400 System 450 control module is a sensing control and operating control with LCD, four-button touchpad, and analog output with pulse-width modulation capability.
Power consumption C450CPW-400: 1.3 VA maximum using 0>–10 V out; 1.5 VA maximum using 4 mA –20 mA out
Supply power Internal supply power: C450YNN-1 Power Supply Module

External supply power: 24 VAC (20>–30 VAC) Safety Extra-Low Voltage (SELV) (Europe), Class 2 (North America), 50/60 Hz, 10 VA minimum

Note: A System 450 control module or module assembly can use an internal or an external supply power source, but must not be connected to both simultaneously.
Ambient operating conditions Temperature: -40 to 66°C (-40 to 150°F) when using 0–10 VDC outputs; -40 to 40°C (-40 to 104°F) when using 4–20 mA outputs

Humidity: Up to 95% RH noncondensing; maximum dew point 29°C (85°F)

Ambient shipping and storage conditions Temperature: -40 to 80°C (-40 to 176°F)

Humidity: Up to 95% RH noncondensing; maximum dew point 29°C (85°F)

Input signal 0–5 VDC for humidity sensors and static pressure transducers

0.5–4.5 VDC for ratiometric pressure transducers

1,035 ohms at 25°C (77°F) for A99 PTC temperature sensors

1,000 ohms at 21.1°C (70°F) for TE-6xxx Nickel temperature sensors

Analog output Voltage mode (0–10 VDC):

10 VDC maximum output voltage

10 mA maximum output current

Requires an external load of 1,000 ohms or more

The AO operates in Voltage Mode when connected to devices with impedance greater than 1,000 ohms. Devices that fall below 1,000 ohms may not operate as intended with Voltage Mode applications.

Current mode (4–20 mA):

Requires an external load between 0–300 ohms

The AO operates in Current Mode when connected to devices with impedance less than 300 ohms. Devices that rise above 300 ohms may not operate as intended with Current Mode applications.

Analog input accuracy Resolution: 14 bits
Control construction Independently mounted control, surface mounted with LEXAN 950 enclosure suitable for DIN rail mounting or direct mounting to a hard, even surface.
Dimensions

(H x W x D)

127 x 61 x 61 mm (5 x 2-3/8 x 2-3/8 in.)
Weight C450CPW-400: 195 g (0.43 lb)
Compliance United States: cULus Listed; UL 60730-1, File E27734; FCC Compliant to CFR47, Part 15, Subpart B, Class B
  Canada: cULus Listed; CAN/CSA-E60730-1, File E27734; Industry Canada (IC) Compliant to Canadian ICES-003, Class B limits


Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.
  Australia and New Zealand: RCM mark, Australia/NZ Emissions Compliant
Table 5. C450CBN-4 and C450CCN-4 Control Modules with Relay Output technical specifications
Specification Description
Product C450CBN-4 and C450CCN-4: System 450 Control Module models are sensing controls and operating controls with LCD, four-button touchpad, and SPDT relay output

C450CBN-4: Control Module with one SPDT output relay

C450CCN-4: Control Module with two SPDT output relays

Power consumption C450CBN-4: 0.9 VA maximum

C450CCN-4: 1.3 VA maximum

Supply power Internal supply power: C450YNN-1 Power Supply Module

External supply power: 24 VAC (20–30 VAC) Safety Extra-Low Voltage (SELV) (Europe), Class 2 (North America), 50/60 Hz, 10 VA minimum

Note: A System 450 control module or module assembly can use an internal or an external supply power source, but must not be connected to both simultaneously.
Ambient operating Conditions Temperature: -40 to 66°C (-40 to 150°F)

Humidity: Up to 95% RH noncondensing; maximum dew point 29°C (85°F)

Ambient shipping and storage conditions Temperature: -40 to 80°C (-40 to 176°F)

Humidity: Up to 95% RH noncondensing; maximum dew point 29°C (85°F)

Input signal 0–5 VDC for humidity sensors and static pressure transducers

0.5–4.5 VDC for ratiometric pressure transducers

1,035 ohms at 25°C (77°F) for A99 PTC temperature sensors

1,000 ohms at 21.1°C (70°F) for TE-6xxx Nickel temperature sensors

Output relay contacts

General: 1/2 HP at 120/240 VAC, SPDT

Specific:

AC Motor Ratings:

120 VAC
  • AC Full-load amperes: 9.8 A
  • Locked-rotor amperes: 58.8 A
208/240 VAC
  • AC full-load amperes: 4.9 A
  • Locked-rotor amperes: 29.4 A

10 amperes AC non-inductive at 24/240 VAC

Pilot duty: 125 VA at 24/240 VAC

Analog input accuracy Resolution: 14 bits
Control construction Independently mounted control, surface mounted with LEXAN 950 enclosure suitable for DIN rail mounting or direct mounting to a hard, even surface.
Dimensions

(H x W x D)

127 x 61 x 61 mm (5 x 2-3/8 x 2-3/8 in.)
Weight C450CBN-4: 209 g (0.46 lb)

C450CCN-4: 222 g (0.49 lb)

Compliance

United States: cULus Listed; UL 60730-1, File E27734; FCC Compliant to CFR47, Part 15, Subpart B, Class B
  Canada: cULus Listed; CAN/CSA-E60730-1, File E27734; Industry Canada (IC) Compliant to Canadian ICES-003, Class B limits


Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.
  Australia and New Zealand: RCM mark, Australia/NZ Emissions Compliant
Table 6. C450RBN-3 and C450RCN-3 Reset Control Modules with Real-Time Clock and Relay Output technical specifications
Specification Description
Product C450RBN-3 and C450RCN-3: System 450 Reset Control Module models are sensing controls and operating controls with LCD, four-button touchpad, and SPDT relay output

C450RBN-3: Control Module with one SPDT output relay

C450RCN-3: Control Module with two SPDT output relays

Power consumption C450RBN-3: 0.9 VA maximum

C450RCN-3: 1.3 VA maximum

Supply power Internal supply power: C450YNN-1 Power Supply Module

External supply power: 24 VAC (20–30 VAC) Safety Extra-Low Voltage (SELV) (Europe), Class 2 (North America), 50/60 Hz, 10 VA minimum

Note: A System 450 control module or module assembly can use an internal or an external supply power source, but must not be connected to both simultaneously.
Ambient operating conditions Temperature: -40 to 66°C (-40 to 150°F)

Humidity: Up to 95% RH noncondensing; maximum dew point 29°C (85°F)

Ambient shipping and storage conditions Temperature: -40 to 80°C (-40 to 176°F)

Humidity: Up to 95% RH noncondensing; maximum dew point 29°C (85°F)

Input signal 0–5 VDC for humidity sensors

1,035 ohms at 25°C (77°F) for A99 PTC temperature sensors

Output relay contacts General: 1/2 HP at 120/240 VAC, SPDT
Specific:

AC Motor ratings

120 VAC
  • AC full-load amperes: 9.8 A
  • AC locked-rotor amperes: 58.8 A
208/240 VAC
  • AC full-load amperes: 4.9 A
  • AC locked-rotor amperes: 29.4 A

10 amperes AC non-inductive at 24/240 VAC

Pilot duty: 125 VA at 24/240 VAC

Clock accuracy ±4 minutes per year
Clock backup power 12 hours, capacitor reserve
Setback events One occupied and one unoccupied event per day; 7 day schedule
Analog input accuracy Resolution: 14 bits
Control construction Independently mounted control, surface mounted with LEXAN 950 enclosure suitable for DIN rail mounting or direct mounting to a hard, even surface.
Dimensions

(H x W x D)

127 x 61 x 61 mm (5 x 2-3/8 x 2-3/8 in.)
Weight C450RBN-3: 209 g (0.46 lb)

C450RCN-3: 222 g (0.49 lb)

Compliance United States: cULus Listed; UL 60730-1, File E27734; FCC Compliant to CFR47, Part 15, Subpart B, Class B
  Canada: cULus Listed; CAN/CSA-E60730-1, File E27734; Industry Canada (IC) Compliant to Canadian ICES-003, Class B limits


Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.
  Australia and New Zealand: RCM mark, Australia/NZ Emissions Compliant
Table 7. C450SPN-4 and C450SQN-4 Expansion Modules with Analog Output technical specifications
Specification Description
Product C450SPN-4: System 450 Expansion Module with one Analog output

C450SQN-4: System 450 Expansion Module with two Analog outputs

Power consumption C450SPN-4: 1.1 VA max using 0–10 V out; 1.3 VA maximum using 4–20 mA out

C450SQN-4: 1.8 VA max using 0–10 V out; 2.2 VA maximum using 4–20 mA out

Supply power Internal supply power: C450YNN-1 Power Supply Module

External supply power: 24 VAC (20–30 VAC) Safety Extra-Low Voltage (SELV) (Europe), Class 2 (North America), 50/60 Hz, 10 VA minimum

Note: A System 450 control module or module assembly can use an internal or an external supply power source, but must not be connected to both simultaneously.
Ambient operating conditions Temperature: -40 to 66°C (-40 to 150°F) when using 0 to 10 VDC outputs; -40 to 40°C (-40 to 104°F) when using 4 to 20 mA outputs

Humidity: Up to 95% RH noncondensing; maximum dew point 29°C (85°F)

Ambient shipping and storage conditions Temperature: -40 to 80°C (-40 to 176°F)

Humidity: Up to 95% RH noncondensing; maximum dew point 29°C (85°F)

Analog output Voltage mode (0 to 10 VDC):

10 VDC maximum output voltage

10 mA maximum output current

Requires an external load of 1,000 ohms or more

Note: The AO operates in Voltage Mode when connected to devices with impedance greater than 1,000 ohms. Devices that drop below 1,000 ohms may not operate as intended with Voltage Mode applications.
Current mode (4 to 20 mA):

Requires an external load between 0 to 300 ohms

Note: The AO operates in Current Mode when connected to devices with impedances less than 300 ohms. Devices that exceed 300 ohms may not operate as intended with Current Mode applications.
Control construction Independently mounted control, surface mounted with Lexan® 950 enclosure suitable for DIN rail mounting or direct mounting to a hard, even surface.
Dimensions

(H x W x D)

127 x 61 x 61 mm (5 x 2-3/8 x 2-3/8 in.)
Weight C450SPN-4: 150 g (0.33 lb)

C450SQN-4: 150 g (0.33 lb)

Compliance United States: cULus Listed; UL 60730-1, File E27734; FCC Compliant to CFR47, Part 15, Subpart B, Class B
  Canada: cULus Listed; CAN/CSA-E60730-1, File E27734; Industry Canada (IC) Compliant to Canadian ICES-003, Class B limits


Europe: CE Mark - Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions the EMC Directive.
  Australia and New Zealand: RCM mark, Australia/NZ Emissions Compliant
Table 8. C450Sxx-4 Expansion Modules with Relay Output technical specifications
Specification Description
Product C450SBN-4: System 450 Expansion Module with one SPDT output relay

C450SCN-4: System 450 Expansion Module with two SPDT output relays

C450SBG-4: System 450 Expansion Module with one SPDT low current/voltage output relay

C450SCG-4: System 450 Expansion Module with two SPDT low current/voltage output relays

Power consumption C450SBx-4: 0.8 VA maximum

C450SCx-4: 1.2 VA maximum

Supply power Internal supply power: C450YNN-1 Power Supply Module

External supply power: 24 VAC (20–30 VAC) Safety Extra-Low Voltage (SELV) (Europe), Class 2 (North America), 50/60 Hz, 10 VA minimum

Note: A System 450 control module or module assembly can use an internal or an external supply power source, but must not be connected to both simultaneously.
Ambient operating conditions Temperature: -40 to 66°C (-40 to 150°F)

Humidity: Up to 95% RH noncondensing; maximum dew point 29°C (85°F)

Ambient shipping and storage conditions Temperature: -40 to 80°C (-40 to 176°F)

Humidity: Up to 95% RH noncondensing; maximum dew point 29°C (85°F)

Output relay contacts C450SxN-4

General: 1/2 HP at 120/240 VAC, SPDT

Specific:

AC motor ratings:

120 VAC
  • AC full-load amperes: 9.8 A
  • Locked-rotor amperes: 58.8 A
208/240 VAC
  • AC full-load amperes: 4.9 A
  • Locked-rotor amperes: 29.4 A

10 amperes AC non-inductive at 24/240 VAC

Pilot duty: 125 VA at 24/240 VAC

C450SxG-4

General: 2 amperes resistive at 48 VDC

Pilot duty: 360VA at 120VAC

Recommended dry circuit rating:

400 mW maximum at 28 VAC/VDC

Control construction Independently mounted control, surface mounted with Lexan® 950 enclosure suitable for DIN rail mounting or direct mounting to a hard, even surface.
Dimensions

(H x W x D)

127 x 61 x 61 mm (5 x 2-3/8 x 2-3/8 in.)
Weight C450SBx-4: 172 g (0.38 lb)

C450SCx-4: 186 g (0.41 lb)

Compliance

United States: cULus Listed; UL 60730-1, File E27734; FCC Compliant to CFR47, Part 15, Subpart B, Class B
  Canada: cULus Listed; CAN/CSA-E60730-1, File E27734; Industry Canada (IC) Compliant to Canadian ICES-003, Class B limits


Europe: CE Mark - Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions the EMC Directive.
  Australia and New Zealand: RCM mark, Australia/NZ Emissions Compliant
Table 9. C450YNN-1 Power Supply Module technical specifications
Specification Description
Product C450YNN-1: System 450 Power Supply Module; 120 or 240 VAC stepdown to 24 VAC Class 2 (North America) or SELV (Europe), 50/60 Hz, 10 VA minimum
Supply power 110/120 VAC or 220/240 VAC at 50/60 Hz (100 mA maximum)
Secondary power 24 VAC, 10 VA
Ambient operating Conditions Temperature: -40 to 66°C (-40 to 150°F)

Humidity: Up to 95% RH noncondensing; maximum dew point 29°C (85°F)

Ambient shipping and storage conditions Temperature: -40 to 80°C (-40 to 176°F)

Humidity: Up to 95% RH noncondensing; maximum dew point 29°C (85°F)

Control construction Independently mounted control, surface mounted with LEXAN 950 enclosure suitable for DIN rail mounting or direct mounting to a hard, even surface.
Dimensions

(H x W x D)

127 x 61 x 61 mm (5 x 2-3/8 x 2-3/8 in.)
Weight C450YNN-1: 390 gm (0.86 lb)
Compliance United States: cULus Listed; UL 60730-1, File E27734; FCC Compliant to CFR47, Part 15, Subpart B, Class B
  Canada: cULus Listed; CAN/CSA-E60730-1, File E27734; Industry Canada (IC) Compliant to Canadian ICES-003, Class B limits


Europe: CE Mark - Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions the EMC Directive and the Low Voltage Directive.
  Australia and New Zealand: RCM mark, Australia/NZ Emissions Compliant

The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications, consult Johnson Controls Application Engineering at (414) 524–5535. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.