Ethernet communications - PENN Controls - LIT-12011458 - C450Cxx - C450Rxx - C450Sxx - C450Yxx - System 450 Multi-Purpose Modular Control System - C450CBN Standard Control Module One Relay Output - C450CCN Standard Control Module Two Relay Outputs - C450CEN Communications Control Module for Ethernet - C450CPN Standard Control Module One Analog Output - C450CPW-400 Hybrid Control Module for EC Motor - C450CQN Standard Control Module Two Analog Outputs - C450CRN Communications Control Module for Modbus - C450RBN Reset Control Module One Relay Output - C450RCN Reset Control Module Two Relay Outputs - C450SBG Expansion Module One Low-Voltage Relay Output - C450SBN Expansion Module One Relay Output - C450SCG Expansion Module Two Low-Voltage Relay Outputs - C450SCN Expansion Module Two Relay Outputs - C450SPN Expansion Module One Analog Output - C450SQN Expansion Module Two Analog Outputs - C450YNN‐1 Power Module

System 450 Series Modular Controls Product Bulletin

Brand
PENN Controls
Product name
C450CBN Standard Control Module One Relay Output
C450CCN Standard Control Module Two Relay Outputs
C450CEN Communications Control Module for Ethernet
C450CPN Standard Control Module One Analog Output
C450CPW-400 Hybrid Control Module for EC Motor
C450CQN Standard Control Module Two Analog Outputs
C450CRN Communications Control Module for Modbus
C450RBN Reset Control Module One Relay Output
C450RCN Reset Control Module Two Relay Outputs
C450SBG Expansion Module One Low-Voltage Relay Output
C450SBN Expansion Module One Relay Output
C450SCG Expansion Module Two Low-Voltage Relay Outputs
C450SCN Expansion Module Two Relay Outputs
C450SPN Expansion Module One Analog Output
C450SQN Expansion Module Two Analog Outputs
C450YNN‐1 Power Module
Document type
Product Bulletin
Document number
LIT-12011458
Revision date
2021-07-21
Language
English

The System 450 control modules with Ethernet communications have an integral web server that delivers web pages to client browsers on desktop and laptop computers, as well as smart phones, devices, and tablets.

Use the System 450 web UI to monitor your control system status and set up or change the configuration in simple, user-friendly web pages delivered to your computer through a direct connection, a LAN connection, or the internet.

Figure 1. System 450 System Overview page example

You can monitor control system status and configure the control system parameters in both the local UI through the LCD and four-button touchpad, and the web UI.

Use the System 450 control modules with Ethernet communications to perform the following tasks:

  • Directly connect your computer to the System 450 control module with an Ethernet cable, and set up, monitor, and modify your control system
  • Connect your control system to an existing network and establish a static IP address or use a Dynamic Host Configuration Protocol (DHCP) server to provide a dynamic address
  • Set up Dynamic Domain Name Server and browse to your System 450 control system on a local network or across the internet using a text-based host name URL instead of a numeric IP address and port number

The System 450 web UI provides easy remote access to your System 450 controls systems through your LAN or the internet. Use the web UI to log on directly, locally, or remotely and view the web UI system status, system setup parameters, and parameter values in the UI.

Use the system configuration web pages to set up or change the parameters for your system outputs in the web UI. When the remote access lock feature is activated in the web UI, users can view the control system status but cannot make system changes.