High input signal selection - PENN Controls - LIT-12011458 - C450Cxx - C450Rxx - C450Sxx - C450Yxx - System 450 Multi-Purpose Modular Control System - C450CBN Standard Control Module One Relay Output - C450CCN Standard Control Module Two Relay Outputs - C450CEN Communications Control Module for Ethernet - C450CPN Standard Control Module One Analog Output - C450CPW-400 Hybrid Control Module for EC Motor - C450CQN Standard Control Module Two Analog Outputs - C450CRN Communications Control Module for Modbus - C450RBN Reset Control Module One Relay Output - C450RCN Reset Control Module Two Relay Outputs - C450SBG Expansion Module One Low-Voltage Relay Output - C450SBN Expansion Module One Relay Output - C450SCG Expansion Module Two Low-Voltage Relay Outputs - C450SCN Expansion Module Two Relay Outputs - C450SPN Expansion Module One Analog Output - C450SQN Expansion Module Two Analog Outputs - C450YNN‐1 Power Module
System 450 Series Modular Controls Product Bulletin
- Brand
- PENN Controls
- Product name
- C450CBN Standard Control Module One Relay Output
- C450CCN Standard Control Module Two Relay Outputs
- C450CEN Communications Control Module for Ethernet
- C450CPN Standard Control Module One Analog Output
- C450CPW-400 Hybrid Control Module for EC Motor
- C450CQN Standard Control Module Two Analog Outputs
- C450CRN Communications Control Module for Modbus
- C450RBN Reset Control Module One Relay Output
- C450RCN Reset Control Module Two Relay Outputs
- C450SBG Expansion Module One Low-Voltage Relay Output
- C450SBN Expansion Module One Relay Output
- C450SCG Expansion Module Two Low-Voltage Relay Outputs
- C450SCN Expansion Module Two Relay Outputs
- C450SPN Expansion Module One Analog Output
- C450SQN Expansion Module Two Analog Outputs
- C450YNN‐1 Power Module
- Document type
- Product Bulletin
- Document number
- LIT-12011458
- Revision date
- 2021-07-21
- Language
- English
- Pressure-based fan speed or fan cycling control on multi-circuit condensers
- Temperature-based fan speed or fan cycling control on multi-circuit condensers