Features and benefits - PENN Controls - LIT-12011458 - C450Cxx - C450Rxx - C450Sxx - C450Yxx - System 450 Multi-Purpose Modular Control System - C450CBN Standard Control Module One Relay Output - C450CCN Standard Control Module Two Relay Outputs - C450CEN Communications Control Module for Ethernet - C450CPN Standard Control Module One Analog Output - C450CPW-400 Hybrid Control Module for EC Motor - C450CQN Standard Control Module Two Analog Outputs - C450CRN Communications Control Module for Modbus - C450RBN Reset Control Module One Relay Output - C450RCN Reset Control Module Two Relay Outputs - C450SBG Expansion Module One Low-Voltage Relay Output - C450SBN Expansion Module One Relay Output - C450SCG Expansion Module Two Low-Voltage Relay Outputs - C450SCN Expansion Module Two Relay Outputs - C450SPN Expansion Module One Analog Output - C450SQN Expansion Module Two Analog Outputs - C450YNN‐1 Power Module

System 450 Series Modular Controls Product Bulletin

Brand
PENN Controls
Product name
C450CBN Standard Control Module One Relay Output
C450CCN Standard Control Module Two Relay Outputs
C450CEN Communications Control Module for Ethernet
C450CPN Standard Control Module One Analog Output
C450CPW-400 Hybrid Control Module for EC Motor
C450CQN Standard Control Module Two Analog Outputs
C450CRN Communications Control Module for Modbus
C450RBN Reset Control Module One Relay Output
C450RCN Reset Control Module Two Relay Outputs
C450SBG Expansion Module One Low-Voltage Relay Output
C450SBN Expansion Module One Relay Output
C450SCG Expansion Module Two Low-Voltage Relay Outputs
C450SCN Expansion Module Two Relay Outputs
C450SPN Expansion Module One Analog Output
C450SQN Expansion Module Two Analog Outputs
C450YNN‐1 Power Module
Document type
Product Bulletin
Document number
LIT-12011458
Revision date
2021-07-21
Language
English
Durable, compact, interchangeable modular components with plug-together connectors and DIN rail or direct wall mount capability
Eliminate field wiring between modules and quickly and easily design, assemble, install, and upgrade your control systems.
Versatile, multipurpose, field-configurable control modules and expansion modules designed for global use
Create a wide variety of application-specific control systems to control temperature, pressure, or humidity, or all three conditions simultaneously, with only a small suite of module models.
Control modules with bright backlit LCDs and four-button touchpad UIs, up to three hard-wired input sensors, and up to 10 relay or analog outputs in any combination for each control system
Provide a quick, clear, visual status of your System 450 control system inputs and outputs with the touch of a button and quickly and easily set up and adjust your control system.
Extensive suite of compatible temperature and humidity sensors and pressure transducers
Monitor and control a wide range of HVAC and process conditions in a variety of standard and global units of measurement.
Differential control
Enables your control system to monitor and maintain a temperature, pressure, or humidity differential between two sensor points within a system, process, or space.
On/Off delays
Configure an on delay and an off delay to set the times between a setpoint trip and the energizing or de-energizing of a relay.