Mounting the Antenna Using Recloseable Fastener Tape (RFT) - Verasys - Wireless Device - ZFR1800 Series Wireless Field Bus System

ZFR1825 Wireless Field Bus Coordinator Installation Guide

Brand
Verasys
Product name
ZFR1800 Series Wireless Field Bus System
Document type
Installation Guide
Part number
24-10325-00142
Document revision
Revision date
2019-12-02
Language
English

About this task

When the unit is part of a panel assembly, the package includes six pieces of RFT. Use this tape between the antenna bracket and the enclosure.

Procedure

  1. Ensure all mounting surfaces are clean and free of dust, oils, and debris before applying the RFT.
  2. Remove the adhesive backing on two pieces of RFT and place one piece on the bottom of each antenna bracket mounting foot.
  3. Affix a mating piece of RFT onto each piece of RFT on the mounting bracket so that the fasteners mesh together. Remove the adhesive backing on the mating pieces.
  4. Center the bracket over the 7/8 in. (22 mm) round bushing and apply the bracket to the top of the panel. Push down on the feet of the bracket until you feel the fasteners lock into position and the adhesive bonding to the panel is completely attached.
    Note: Extra pieces of RFT are provided so that you can change the mounting location on the top of the panel at a later date if necessary.