Specification | Description |
---|---|
Product | RMZ1214R10 Repeater |
Power | 12 V external adapter; 2.1 mm (0.08 in.)
central and pin EU and international power plug versions available |
Ambient conditions | Operating temperature: -35°C to 50°C (-31°F
to 122°F) Storage temperature: -40°C to 55°C (-40°F to 131°F) |
Nodes supported | The ZigBee router supports 20 endpoint nodes and an unlimited number of routers from the mesh network. |
Radio frequency | Industrial, Scientific, Medical (ISM) 2.4 GHz to 2.5 GHz |
Transmission power | 6.3 mW (8 dBm) |
Transmission distance | Maximum indoor range of 25 m (82 ft) |
Housing | White acrylonitril butadieen styreen (ABS) plastic |
Dimensions | 77 mm x 50 mm x 34 mm (3.03 in. x 1.96 in. x 1.33 in.) |
Weight | 92 g (0.20 lb) |
Protection class | IP40 |
Compliance |
Europe: CE Mark - Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive, Low Voltage Directive, and RoHS Directive. |