Operation - PENN Controls - LIT-12011989 - F263MAC - F263MAP - Flow, Liquid Level, and Air‐Volume Control - F263 Liquid Level Float Switch

F263 Series Liquid Level Float Switches Product Bulletin

Brand
PENN Controls
Product name
F263 Liquid Level Float Switch
Document type
Product Bulletin
Document number
LIT-12011989
Revision date
2019-03-25
Language
English

The F263 Series Float Switch controls water levels to within approximately 1/2 in. (13 mm).

When the liquid level falls approximately 1/2 in. (13mm) below the height at which the switch is installed, the switch closes the red contact (common) to the blue contact. See Figure 1 and Figure 2.

When the liquid level in the tank rises to the height at which the switch is installed, the switch closes the red contact (common) to the yellow contact. See Figure 1 and Figure 2.

Figure 1. F263 Float Switch Setup
Figure 2. F263 Float Switch Action