Features and benefits - PENN Controls - LIT-125118 - A25AN - A25CN - A25CP - Electromechanical Temperature Control - A25 Warm Air Limit Control
A25 Series Warm Air Control with Manual Reset Product/Technical Bulletin
- Brand
- PENN Controls
- Product name
- A25 Warm Air Limit Control
- Document type
- Product Bulletin
- Technical Bulletin
- Document number
- LIT-125118
- Part number
- 24-7664-656
- Document revision
- C
- Revision date
- 2021-09-29
- Language
- English
- Trip-free reset lever
- Does not allow the reset switch to hold the contacts in a closed (on)
position
- Pilot duty electrical rating for up to 600 volts maximum
- Enables direct control of high voltage motor starters
- Enclosed switch
- Protects switch contacts from dust
- Rod and tube sensing element
- Provides maximum response and allows for a high maximum sensing element
temperature
- Adjustable duct mounting flange
- Controls the depth of sensor insertion into the airstream; compensates for
insulation depth
- Wide temperature range
- Enables the A25 to be used with many applications