Product | Specification |
---|---|
Product | RMZ1214E11 Temperature Sensor |
Battery | Includes 3.6 V lithium thionyl chloride (LiTCL), type AA |
Battery life | 3 years with a measuring rate of 5 minutes
at 25°C (77°F) 5 years with a measuring rate of 10 minutes at 25°C (77°F) |
Ambient conditions | Operating temperature: -35°C to 50°C (-31°F
to 122°F) Storage temperature: -40°C to 55°C (-40°F to 131°F) |
Accuracy | Internal probe: ± 0.5°C (0.9°F) within the
range -20°C to 40°C (-4°F to 104°F) External probe: ± 0.3°C (0.54°F) within the range -20°C to 40°C (-4°F to 104°F) |
Resolution | 0.1°C (0.1°F) |
Measuring range | Internal probe: -35°C to 50°C (-31°F to
122°F) External probe: -50°C to 100°C (-58°F to 212°F) |
Measuring rate | Standard rate: 5 minutes; range rate: 1 minute to 6 hours |
Radio frequency | Industrial, Scientific, Medical (ISM) 2.4 GHz to 2.5 GHz |
Transmission network | ZigBee wireless radio frequency |
Transmission power | 6.3 mW (8 dBm) |
Transmission distance | Maximum indoor range of 25 m (82 ft) |
Housing | White acrylonitril butadieen styreen (ABS) plastic |
Dimensions | 77 mm x 50 mm x 34 mm (3.03 in. x 1.96 in. x 1.33 in.) |
Weight | 92 g (0.20 lb) |
Protection class | IP65 |
Compliance | Europe: CE Mark - Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive, Low Voltage Directive, and RoHS Directive. |
|