Description - PENN Controls - LIT-12012987 - A5xx - Electronic Refrigeration, Defrost, and Multi-Purpose Controller - A5xx Series Wall Mount Refrigeration and Defrost Controller

A5xx Series Wall Mount Refrigeration and Defrost Controllers Product Bulletin

brand
PENN Controls
prodname
A5xx Series Wall Mount Refrigeration and Defrost Controller
doctype
Product Bulletin
docnumber
LIT-12012987
revised_modified
2019-11-06

The A5xx Series Wall Mount Refrigeration and Defrost Controllers provide refrigerated space and defrost control for low and medium temperature refrigeration applications.

The A5xx Controller includes five line-voltage, dry-contact relays to control the compressor, defrost heater or solenoid, evaporator fans, and user-provided alarm devices. The A5xx Controller can control two-speed evaporator fans and resistive heat, hot-gas bypass, or passive defrost.

The A5xx Controller’s adaptive defrost adjusts the defrost schedule to the minimum number of defrost intervals that you require to achieve peak efficiency, save energy, and maintain consistent space temperature.

The A525 includes an optional BACNet MSTP communication port to communicate with a BAS system.

The A5xx Controller includes an IP65 enclosure with holes in the enclosure base for wall and surface mounting. You can order an optional DIN rail mounting kit (part no. BKT524-1K).

Figure 1. A5xx Series Wall Mount Refrigeration and Defrost Controllers