WARNING
Avertissement
Important: Do not apply power to the system before checking all wiring
connections. Short circuited or improperly connected wires may result in permanent
damage to the equipment.
CAUTION
ATTENTION
CAUTION
ATTENTION
CAUTION
ATTENTION
Important: Make all wiring connections in accordance with local, national, and
regional regulations.
Figure 1. Zone coordinator connections and physical features
Number | Description |
---|---|
1 | USB port |
2 | LEDs:
|
3 | EQ 232 port |
4 | EQ 485 port |
5 | EQ end of line (EOL) switch S3 |
6 | BAS EOL switch S2 |
7 | BAS port J12 system bus port (BS port) |
8 | +12 VDC power |
9 | 24 VAC power |
10 | Shoulder rivet locations |
11 | MAC address switch |
12 | CS RJ jack |
13 | Connected services port J11 zone bus (CS bus) |
14 | CS EOL switch S1 |
15 | BAS RJ jack |
You can wire the Verasys Zone Coordinator in several ways. Ensure that you follow the instructions for your particular Verasys Zone Coordinator:
- Board-only model
- Enclosure model