Supplemental heating (optional) - Verasys - LC-BYP200-0 - LC-ZEC310-0 - Field Device - BYP200 - ZEC310

Verasys ZEC310 Zone Damper and BYP200 Bypass Damper Controllers Installation Guide

Brand
Verasys
Product name
BYP200
ZEC310
Document type
Installation Guide
Part number
24-10143-1248
Document revision
D
Revision date
2019-07-01
Language
English
  • You can use three optional outputs to add supplemental heating to the controller. If you add supplemental heating and set the relevant parameter to True, the controller uses supplemental heating before voting for unit heating.
  • If supplemental heating does not satisfy the space, the controller uses the heat available to satisfy the space.
  • Output 1 is a 24 VAC maintained output.
  • Output 3 is a 24 VAC output for PWM.
  • Output 5 is a 0 VDC to 10 VDC output.