Demand control ventilation (optional) - Verasys - LC-BYP200-0 - LC-ZEC310-0 - Field Device - BYP200 - ZEC310

Verasys ZEC310 Zone Damper and BYP200 Bypass Damper Controllers Installation Guide

Brand
Verasys
Product name
BYP200
ZEC310
Document type
Installation Guide
Part number
24-10143-1248
Document revision
D
Revision date
2019-07-01
Language
English
  • You can proportionally reset the minimum damper positions based on an air quality setpoint when you wire the zone CO2 sensors to the controller to detect the air quality in the zone.
  • The reset of the damper minimum positions do not exceed the maximum value that you set. When the CO2 sensor is not connected, the controller uses the cooling minimum position and the heating minimum position.
Figure 1. BYP200 wiring diagram

Table 1. BYP200 wiring diagram

Callout

Description

Object name

1

Bypass damper output

BYPD2-O

2

Manual override

n/a

3

Discharge air static pressure

DA-P

4

To next device

n/a

5

From last device

n/a

6

24 V HOT

n/a

7

24 V COM

n/a

8

24 V HOT

n/a