Wiring diagrams - Verasys - LC-BYP200-0 - LC-ZEC310-0 - Field Device - BYP200 - ZEC310

Verasys ZEC310 Zone Damper and BYP200 Bypass Damper Controllers Installation Guide

Brand
Verasys
Product name
BYP200
ZEC310
Document type
Installation Guide
Part number
24-10143-1248
Document revision
D
Revision date
2019-07-01
Language
English

Procedure

  1. Terminate the ZEC wiring according to Figure 3. Terminate the BYP wiring according to Figure 1.
  2. Wire the zone sensor to the ZEC’s Sensor Bus.
  3. Wire the Zone Bus in a daisy chain.
  4. Ensure that the controller’s device address DIP switches are set to the appropriate device address. (See Setup and adjustments). Also, activate the end-of-line (EOL) switch if necessary.
    Important: Maintain proper polarity and voltage or current ratings. Improper polarity or exceeding the voltage or current ratings voids the warranty.
  5. Connect the controller to 24 VAC, Class 2 power.
    Figure 1. ZEC310 flow diagram

    Table 1. ZEC310 flow diagram

    Callout

    Description

    1

    Supply air from rooftop unit

    2

    Proportional water or Silicon Controller Rectifier (SCR) or 1 stage

    3

    Optional supplemental heating 1 command

    4

    Second damper is not required but an output is available to drive a second zone damper

    Figure 2. BYP200 flow diagram

    Figure 3. ZEC310-0 wiring diagram

    Table 2. ZEC310-0 controller wiring diagram

    Callout

    Description

    Object name

    Johnson Controls part number

    Required or optional

    1

    Supplemental heating output

    SUPHTG-O

    n/a

    Optional: Used if a 0 VDC to 10 VDC supplemental heat source is being controlled.

    2

    Manual override

    n/a

    n/a

    n/a

    3

    Dip switch

    ZN-T (If the hardwired sensors are selected)

    TE-68NT-1N00S

    Required: ZN-T can either come from hardwired sensor or network sensor

    4

    Temp occ button

    5

    Setpoint

    6

    Sensor

    7

    Occupancy sensor OLS-2100-1. To red wire occupancy switch

    OCC-S

    OLS-2100-1

    Optional

    8

    Occupancy sensor OLS-2100-1. To neutral occupancy switch

    9

    To next device. See riser detail for zone bus wiring.

    n/a

    n/a

    n/a

    10

    From last device. See riser detail for zone bus wiring.

    n/a

    n/a

    n/a

    11

    See riser schedule to determine the EOL device.

    n/a

    n/a

    n/a

    12

    • Zone sensor (If netstat is selected)

    • You can average up to five NS sensors. Connect the NS sensors in a daisy-chain configuration using the addresses in the section. The fifth sensor must have the fixed address 199.

    ZN-T

    NSB8BTN240-0

    Required: ZN-T can either come from hardwired sensor or network sensor

    13

    • Optional. Zone sensor

    • The connector is located on the back of sensor.

    ZN-CO2

    NS-BCN7004-0

    Optional

    14

    24V Com

    15

    24V Hot

    16

    24V Hot

    n/a

    n/a

    n/a

    17

    24V Com

    n/a

    n/a

    n/a

    18

    Supplemental heating stage 1

    SUPHTG1-C

    n/a

    Optional: Use this output to control on/off supplemental heating.

    19

    Box heating stage 1

    HTG1-C

    n/a

    Optional: Use this output to control staged box heating.

    20

    Supplemental pulse output

    SUPHTG-PWM

    n/a

    Optional: Use this output to control pulse-width modulation (PWM) supplemental heating