Wire gauges and lengths - Verasys - LC-BYP200-0 - LC-ZEC310-0 - Field Device - BYP200 - ZEC310

Verasys ZEC310 Zone Damper and BYP200 Bypass Damper Controllers Installation Guide

Brand
Verasys
Product name
BYP200
ZEC310
Document type
Installation Guide
Part number
24-10143-1248
Document revision
D
Revision date
2019-07-01
Language
English
Table 1. Zone controller wiring
Terminal Terminal labels Function and electrical ratings and requirements Best practice cable type and length

Analog Input (AI)

IN1

BI connection for occupancy sensor (OCC-S) dry contact (optional).

0.6 mm (22 AWG) stranded, 2‑wire twisted cable best practice for runs of <30 m (90 ft)

IN2

AI connection for Warmer/Cooler adjust (optional).

IN3

AI connection for zone temperature (ZN-T) sensor (optional).

Note: You can wire either a network sensor or a zone sensor to AI13.

Binary Output (BO)

(Integrated)

BO connection for clockwise (CW) rotation to the open position of the actuator, 24 VAC triac output.

N/A

(Integrated)

BO connection for counterclockwise (CCW) rotation to (Close) of actuator, 24 VAC triac output.

N/A

Sensor Bus Terminal Block

+, -, COM, PWR

Sources 15 VDC power for Sensor Bus devices; supports 1 NS Series Network CO2 Sensor and 1 NS Series Network Sensor.

0.6 mm (22 AWG) stranded, 4‑wire twisted cable best practice for runs of <30 m (99 ft)

Zone Bus Terminal Block

+, -, COM

Communication network

0.6 mm (22 AWG) stranded, twisted shielded cable best practice for runs of 1,000 feet maximum

24 VAC Power

HOT

AC supply input supply 20 VAC to 30 VAC (Nominal 24 VAC)

0.8 mm to 1.5 mm (20 to 16 AWG) 2‑wire

COM

24 VAC power common

Configurable Output (CO)

OUT4

Select box heat for an output signal of 0 V to 10 V to control box heat.

Set the box heat to false for a 0 V to 10 V output signal to drive a second damper actuator.

Note: Box heat is a heating output that is in the duct.

0.6 mm (22 AWG) stranded, 3‑wire twisted cable best practice for runs of <30 m (99 ft)

OUT5

0 V to 10 V Supplemental Heating Output. Supplemental heating is heating that is outside the duct.

0.8 mm to 1.5 mm (20 to 16AWG) 2‑wire

Binary Output (BO)

OUT1

24 VAC power output to turn on a supplemental heat command.

0.8 mm to 1.5 mm (20 to 16AWG) 2‑wire

OUT2

24 VAC to turn on a box heat command.

0.8 mm to 1.5 mm (20 to 16AWG) 2‑wire

OUT3

PWM 24 VAC signal with a 10 second cycle for a supplemental heat PWM command.

0.8 mm to 1.5 mm (20 to 16AWG) 2‑wire

Table 2. Bypass controller wiring
Terminal Terminal labels Function and electrical ratings and requirements Best practice cable type and length

Analog Input (AI)

AI-1

AI connection for duct static pressure sensor, 0.0 VDC to 5.0 VDC, 0 in. W.C to 5 in. W.C.

0.6 mm (22 AWG) stranded, 2‑wire twisted cable best practice for runs of <30 m (90 ft)

Binary Output (BO)

(Integrated)

BO connection for clockwise (CW) rotation to the open position of the actuator, 24 VAC triac output.

N/A

(Integrated)

BO connection for counterclockwise (CCW) rotation to (Close) of actuator, 24 VAC triac output.

N/A

Zone Bus Terminal Block

+, -, COM

Communication network

0.6 mm (22 AWG) stranded, twisted shielded cable best practice for runs of 1,000 feet maximum

24 VAC Power

HOT

AC supply input supply 20 VAC to 30 VAC (Nominal 24 VAC)

0.8 mm to 1.5 mm (20 to 16 AWG) 2‑wire

COM

24 VAC power common

Configurable Output (CO)

OUT4

Analog output signal of 0 to 10 V to drive a second Bypass Damper actuator.

0.6 mm (22 AWG) stranded, 3‑wire twisted cable best practice for runs of <30 m (90 ft0)