Technical specifications - PENN Controls - LIT-12011514 - V246 - Pressure Actuated Water Regulating Valve - V246 for High‐Pressure Refrigerant

V246 Series Two-Way Pressure-Actuated Water-Regulating Valves for High-Pressure Refrigerants Product Bulletin

Brand
PENN Controls
Product name
V246 for High‐Pressure Refrigerant
Document type
Product Bulletin
Document number
LIT-12011514
Revision date
2021-08-17
Language
English
Table 1. V246 Series 2-Way Pressure-Actuated Water-Regulating Valves for High-Pressure Refrigerants
Factory-set opening point 200 psi (13.8 bar)
Maximum working pressure 630 psi (43.4 bar)
Opening point adjustment range 200 psi to 400 psi (13.8 bar to 27.6 bar)
Media 150 psi (10.3 bar) maximum,

-4°F to 170°F (-20°C to 77°C) glycol/water or liquids with low freezing points that are compatible with valve materials

Compliance United States: cULus Listed; UL 207 File SFJQ.SA45221

cULus mark

Canada: cULus Listed; UL 207 File SFJQ7.SA45221
Applies to:
  • V246GA1-001C
  • V246GB1-001C
  • V246HA1-001C
  • V246HB1-001C
Note:
  • The valve body and internal parts are not compatible with ammonia (R717).
  • The design pressure marked on these components shall not be less than the installed system working pressure or less than the values outlined in ASHRAE 15 for the charged refrigerant. After charging, mark the installed equipment with the refrigerant type and oil used.

The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications, contact Johnson Controls/Penn Refrigeration Technical Support at 1-800-275-5676. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.