When ordering V246 valves, specify the complete product code number. See Table 1 and Table 2.
Product code | Construction | Range, psi (bar) | Valve size and connection | Element style | Shipping weight, lb (kg) |
---|---|---|---|---|---|
V246GA1-001C | Direct acting, commercial | 200 to 400 (13.8 to 27.6) | 3/8 in. NPT screw | Style 5 | 1.8 (0.8) |
V246GB1-001C | 1/2 in. NPT screw | 3.0 (1.4) | |||
V246GC1-001C | 3/4 in. NPT screw | 3.7 (1.7) | |||
V246GD1-001C | 1 in. NPT screw | 9.3 (4.2) | |||
V246GE1-001C | 1 1/4 in. NPT screw | 10 (4.5) | |||
V246GM1-001C | 1 1/4 in. union sweat | 10 (4.5) | |||
V246GR1-001C | 1 1/2 in. flange | 13.6 (6.2) | |||
V246GS1-001C | 2 in. flange | 27 (12.3) | |||
V246HA1-001C | Direct acting, maritime | 3/8 in. NPT screw | 1.8 (0.8) | ||
V246HB1-001C | 1/2 in. NPT screw | 3.0 (1.4) | |||
V246HC1-001C | 3/4 in. NPT screw | 4.3 (2.0) | |||
V246HD1-001C | 1 in. NPT screw | 9.5 (4.3) | |||
V246HE1-001C | 1 1/4 in. NPT screw | 10.3 (4.7) | |||
V246HR1-001C | 1 1/2 in. American Society of Mechanical Engineers (ASME) flange | 13.6 (6.2) | |||
V246HS1-001C | 2 in. ASME flange | 27 (12.3) |
Product code | Construction | Valve size and connection | Element style | Shipping weight, kg (lb) |
---|---|---|---|---|
V246GA1A001C | Direct acting, commercial | 3/8 in. British standard pipe parallel (BSPP) screw, ISO 228 | Style 5 | 0.8 (1.8) |
V246GB1A001C | 1/2 in. BSPP screw, ISO 228 | 1.4 (3.0) | ||
V246GC1A001C | 3/4 in. BSPP screw, ISO 228 | 1.7 (3.7) | ||
V246GD1B001C | 1 in. British standard pipe taper (BSPT) screw, ISO 7 | 4.2 (9.3) | ||
V246GE1B001C | 1 1/4 in. BSPT screw, ISO 7 | 4.5 (10) | ||
V246GR1B001C | 1 1/2 in. flange, DIN2533 | 6.2 (13.6) | ||
V246HA1B001C | Direct acting, maritime | 3/8 in. BSPP screw, ISO 228 | 0.8 (1.8) | |
V246HC1B001C | 3/4 in. BSPP screw, ISO 228 | 2.0 (4.3) | ||
V246HD1B001C | 1 in. BSPP screw, ISO 228 | 4.3 (9.5) | ||
V246HE1B001C | 1 1/4 in. BSPP screw, ISO 228 | 4.7 (10.3) | ||
V246HR1B001C | 1 1/2 in. flange, DIN86021 | 6.2 (13.6) | ||
V246HS1B001C | 2 in. flange, DIN86021 | 12.3 (27) |