Nominal valve size | 3/8 in. to 3/4 in., commercial | 1 in. to 2 in., commercial | Maritime, all sizes | |
---|---|---|---|---|
Material | ||||
Body | Cast brass | Cast iron/rust resisting finish | Cast bronze | |
Seat | Aluminum bronze | Aluminum bronze | MONEL | |
Disc | BUNA‑N | BUNA‑N | BUNA‑N | |
Disc cup | Brass | Brass | MONEL | |
Disc stud | Brass | Brass | MONEL | |
Stem/extension sleeve | Brass | Brass | MONEL | |
Diaphragms | Nylon reinforced BUNA‑N | Nylon reinforced BUNA‑N | Nylon reinforced BUNA‑N | |
Refrigerant contact | ||||
Pressure element | Cup | 300 Series stainless steel | 300 Series stainless steel | 300 Series stainless steel |
Bellows | 300 Series stainless steel | 300 Series stainless steel | 300 Series stainless steel | |
Bellows ring | Steel/nickel plated | Steel/nickel plated | Steel/nickel plated |
Nominal valve size | 3/8 in. to 3/4 in., commercial | 1 in. to 2 in., commercial | Maritime, all sizes | |
---|---|---|---|---|
Material | ||||
Body | Hot forged brass | Cast iron/rust resisting finish | Cast bronze | |
Seat | Aluminum bronze | Aluminum bronze | MONEL | |
Disc | BUNA‑N | BUNA‑N | BUNA‑N | |
Disc cup | Brass | Brass | MONEL | |
Disc stud | Brass | Brass | MONEL | |
Stem/extension sleeve | Brass | Brass | MONEL | |
Diaphragms | Nylon reinforced BUNA‑N | Nylon reinforced BUNA‑N | Nylon reinforced BUNA‑N | |
Refrigerant contact | ||||
Pressure element | Cup | 300 Series stainless steel | 300 Series stainless steel | 300 Series stainless steel |
Bellows | 300 Series stainless steel | 300 Series stainless steel | 300 Series stainless steel | |
Bellows ring | Steel/nickel plated | Steel/nickel plated | Steel/nickel plated |