Repair information - PENN Controls - LIT-12011514 - V246 - Pressure Actuated Water Regulating Valve - V246 for High‐Pressure Refrigerant

V246 Series Two-Way Pressure-Actuated Water-Regulating Valves for High-Pressure Refrigerants Product Bulletin

Brand
PENN Controls
Product name
V246 for High‐Pressure Refrigerant
Document type
Product Bulletin
Document number
LIT-12011514
Revision date
2021-08-17
Language
English
You can make repairs. Replacement sensing elements, internal parts, and diaphragms are available for order. To obtain replacement parts kit instructions and details:
  • In North America, contact Johnson Controls® Product Sales Operations Team at 1-800-275-5676.
  • In Europe, contact your local sales office.

For North American replacement parts kits product code numbers, see Table 1. For European replacement parts kits product code numbers, see Table 2.

Table 1. North American replacement parts kits
Nominal valve size Valve type Seat replacement parts kit product code Diaphragm replacement parts kit product code Sensing element replacement parts kit product code
3/8 in. Commercial STT14A-600R DPM14A-600R SEP93A-600R
Maritime/Navy STT14A-601R
3/8 in. Low Flow Commercial STT14A-603R DPM14A-600R SEP93A-600R
Maritime/Navy Not Applicable
1/2 in. Commercial STT15A-602R DPM15A-602R SEP93A-601R
Maritime/Navy STT15A-603R
3/4 in. Commercial STT16A-601R DPM16A-601R SEP93A-602R
Maritime/Navy STT17A-613R
1 in. Commercial STT17A-609R DPM17A-600R SEP93A-603R
Maritime/Navy STT17A-611R
1 1/4 in. Commercial STT17A-610R DPM17A-600R SEP93A-603R
Maritime/Navy STT17A-612R
1 1/2 in. Commercial STT17A-610R DPM17A-600R SEP93A-603R
Maritime/Navy STT17A-612R
2 in. Commercial STT18A-620R DPM17A-601R SEP93A-604R
Maritime/Navy STT18A-622R
Table 2. European replacement parts kits
Nominal valve size Valve type Seat replacement parts kit product code Diaphragm replacement parts kit product code Sensing element replacement parts kit product code
3/8 in. Commercial STT002N600R DPM14A-600R SEP93A-600R
Maritime/Navy STT14A-601R
1/2 in. Commercial STT003N600R DPM15A-602R SEP93A-601R
Maritime/Navy STT15A-603R
3/4 in. Commercial STT004N600R DPM16A-601R SEP93A-602R
Maritime/Navy STT17A-613R
1 in. Commercial STT17A-609R DPM17A-600R SEP93A-603R
Maritime/Navy STT17A-611R
1 1/4 in. Commercial STT17A-610R DPM17A-600R SEP93A-603R
Maritime/Navy STT17A-612R
1 1/2 in. Commercial STT17A-610R DPM17A-600R SEP93A-603R
Maritime/Navy STT17A-612R
2 in. Commercial STT18A-620R DPM17A-601R SEP93A-604R
Maritime/Navy STT18A-622R