USB port - Verasys - LC-SBH200-0 - LC-SBH200-0E - LC-SBH200-0LA - LC-SBH200-0S - Supervisory Device - SBH200

Verasys Smart Building Hub (SBH) Installation Guide SBH200

Brand
Verasys
Product name
SBH200
Document type
Installation Guide
Part number
24-10737-00237
Document revision
C
Revision date
2020-01-17
Language
English

The SBH200 has two USB 2.0 host (type A) ports and one USB 2.0 client (type micro) port. The USB host ports are dedicated for optional IO expansion modules.

  • Do not use the USB port as a charging port.
  • Do not connect devices other than those specified in Johnson Controls® technical documentation.
  • Use the USB ports only when needed.
Table 1. USB port pin designations
Pin number

(both ends of cable)

Signal name

1

+5 VDC

2

Data -

3

Data +

4

No connection

5

Ground