DIN rail mounting - Verasys - LC-SBH200-0 - LC-SBH200-0E - LC-SBH200-0LA - LC-SBH200-0S - Supervisory Device - SBH200

Verasys Smart Building Hub (SBH) Installation Guide SBH200

Brand
Verasys
Product name
SBH200
Document type
Installation Guide
Part number
24-10737-00237
Document revision
C
Revision date
2020-01-17
Language
English

About this task

To mount the SBH on a DIN rail, complete the following steps:

Procedure

  1. Mount a 7.5 cm (3 in.) or longer section of 35 mm (1 to 1/8 in.) DIN rail horizontally.
    Note: Mount the SBH in the horizontal position.
  2. On the back of the SBH, extend the top two mounting clips as shown in the following figure.
    Figure 1. Top mounting clips extended (front view)

  3. Place the SBH on the DIN rail as shown in the following figure, so that the DIN rail channel hooks (A) at the bottom of the baseplate channel catch the lower part of the DIN rail.
  4. Push the top mounting clips down to secure the SBH on the DIN rail, as shown in the following figure.
    Figure 2. Top mounting clips in downward position (rear view)

  5. To remove the SBH from the DIN rail, extend the top mounting clips to the extended position and carefully lift the SBH off the DIN rail.