Connecting to the SBH Wi-Fi network - Verasys - LC-SBH200-0 - LC-SBH200-0E - LC-SBH200-0LA - LC-SBH200-0S - Supervisory Device - SBH200

Verasys Smart Building Hub (SBH) Installation Guide SBH200

Brand
Verasys
Product name
SBH200
Document type
Installation Guide
Part number
24-10737-00237
Document revision
C
Revision date
2020-01-17
Language
English

Procedure

  1. The SBH permanently connects to the Verasys system using the four-terminal system bus port. Wire the system bus communications to the blue, four-terminal connector and connect to the port as shown in the following figure.
  2. If the SBH is at the end of a line, set the end-of-line (EOL) switch to ON.
    Figure 1. Connecting the SBH to your equipment

  3. Connect the Wi-Fi adapter to either of the USB ports.
  4. Connect the RJ45 Ethernet port to the building Ethernet network. Use instructions from the building IT department.
  5. In the Wi-Fi settings of your device or laptop, connect to the SBH Wi-Fi network using the default credentials. You can find the default credentials on a sticker on the Smart Building Hub Quick Start Guide (Part No. 24-10737-00229) that came with the SBH. You can also find the default credentials on a sticker on the back of the SBH.
  6. To open the SBH browser interface, direct your browser to www.smartbuildinghub.com.
    Note: The SBH ships with a private www.smartbuildinghub.com SSL certificate installed to ensure secure communication. However, this certificate does not indicate that it is trusted in a browser. If you want to install your own certificate, refer to Adding a Private Key and Certificate to Smart Building Hub in the Smart Building Hub Network and IT Guidance Technical Bulletin (LIT-12012324).
  7. Read and accept the SBH license agreement.
  8. The first time you log in to the SBH, the Change Password and Passphrase page appears. You must change the admin password and Wi-Fi passphrase.
    Important: After you change the Wi-Fi passphrase or SSID, the web server restarts and you must rejoin the SBH Wi-Fi network using the new passphrase. On some mobile devices, you must select and forget the original SBH Wi-Fi network before you rejoin the network with the new passphrase. For example, on a laptop running a Microsoft® Windows® operating system, you must select and forget the original Wi-Fi network before you rejoin.
    1. In the New Admin Password field, replace the default password. Enter the new password in the Verify New Admin Password field to confirm the change.
    2. In the New Wi-Fi Passphrase field, replace the Wi-Fi passphrase and click Save.
  9. To see and interact with a device on the network, use the web-enabled device or laptop that is connected to the SBH Wi-Fi network.

Results

When you physically connect the SBH to the MS/TP network, all the devices on the network that have unique addresses appear in the device list and are available to configure.