Technical specifications - Verasys - LC-SBH200-0 - LC-SBH200-0E - LC-SBH200-0LA - LC-SBH200-0S - Supervisory Device - SBH200

Verasys Smart Building Hub (SBH) Installation Guide SBH200

Brand
Verasys
Product name
SBH200
Document type
Installation Guide
Part number
24-10737-00237
Document revision
C
Revision date
2020-01-17
Language
English
Table 1. Technical specifications SBH

Power consumption

38 W maximum

Ambient temperature conditions

Operating: 0°C to 50°C (32°F to 122°F)

Operating survival: -30°C to 60°C (-22°F to 140°F)

Non-operating: -40°C to 70°C (-40°F to 158°F)

Ambient humidity conditions

Storage: 5% to 95% RH 30°C (86°F) maximum dew point conditions

Operating: 10% to 90% RH, 30°C (86°F) maximum dew point conditions

Transmission speeds

Serial communication (SA/FC bus): 9600, 19.2k, 67.8k, or 115.2k bps

Ethernet communication: 10 Mbps, 100 Mbps, 1 Gbps

Transmission range (typical)

Wireless communication:

30 m (100 ft) line-of-sight indoors

91 m (300 ft) line-of-sight outdoors

Network and serial interfaces

Two SA/FC ports (RJ12 6-pin port; connects with 1.5 m [4.9 ft] RJ12 field bus cable, and one screw terminal plug, 4-pin)

Three USB ports (one Micro-B port, and two USB A ports). All support USB 2.0 and Open Host Controller Interface [Open HCI] specification

Dimensions

(H x W x D)

190 mm x 125 mm x 44.5 mm (7.48 in. x 4.92 in. x 1.75 in.)

Housing

White Polycarbonate and Acrylonitrile butadiene styrene (ABS) blend

Weight

.387kg (.852 lbs)

Web browser requirements for computers and handheld devices

Computer:

Windows Internet Explorer® 10 and Windows Internet Explorer 11, or Google® Chrome™

Handheld device:

The handheld device must run either Internet Explorer Mobile for Windows® Mobile version 5 or version 6 operating system (OS); Android™ or Google Chrome. Other web browsers may display the UI, but the functionality is not guaranteed.

Compliance

United States: UL Listed File E107041, CCN PAZX, UL 916, Energy Management Equipment, FCC Compliant to CFR47, Part 15, Subpart B, Class A.

Canada: UL listed file E107041, CCN PAZX7, CAN/CSA C22.2 No.205, Signal Equipment; Industry Canada Compliant.



Europe: CE Mark - Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.

 

Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant.

The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.