Status indication LEDs - Verasys - LC-SBH200-0 - LC-SBH200-0E - LC-SBH200-0LA - LC-SBH200-0S - Supervisory Device - SBH200

Verasys Smart Building Hub (SBH) Installation Guide SBH200

Brand
Verasys
Product name
SBH200
Document type
Installation Guide
Part number
24-10737-00237
Document revision
C
Revision date
2020-01-17
Language
English

The SBH uses status LEDs to indicate functional states according to the LED map shown in the following figure. Table 1 provides SBH LED functional information.

Figure 1. LED map

Table 1. SBH LED designations and operation
LED name Color Normal LED operation LED operation for all conditions

POWER

Blue or purple

On steady

Off: The device has no power.

On purple: Primary voltage supplies power.

On blue: Operating system (OS) is initialized and primary voltage supplies power.

FAULT

Red

Off

Off: No faults. Device is operating normally.

On steady: Missing hardware or software, operating system is not yet initialized, or reset is in progress.

Slow flicker then fast flicker: Reset button is being pressed.

Medium flicker: 2 blinks per second= startup sequence

Fast flicker: 5 blinks per second = other fault

ETHERNET

Blue

Flicker with activity

Off: Receiving data

On steady: Transmitting data

Flicker: Data transmission

100/1G LINK

Blue

On steady

Off: No network connection

On steady: Network is connected

RUN

Blue

On steady

Off: No power or waiting for processes to start

On steady: OS and all monitored processes have started and the device is ready to use.

UPGRADE

Blue

On steady

Off: No upgrade is in progress

On steady: Upgrade is in progress

USB A

Blue

On when a device is connected

Off: No device is connected

On steady: A device is connected

USB B

Blue

On when a device is connected

Off: No device is connected

On steady: A device is connected

SYSTEM BUS

Blue

Flicker with activity

Off: Not receiving data

On steady: Transmitting data

Flicker: Data transmission

Wi-Fi AP

Yellow

Flicker with activity

Off: No Wi-Fi adapter is connected

On steady: A device is connected to the Wi-Fi network of the SBH

Flicker: Wi-Fi adapter is connected but no devices are connected

EOL

Yellow

On if the device is the end of the line

Off if it is in the middle of the bus

Off: EOL not switched on

On steady: EOL is switched on

Wi-Fi CLIENT

Yellow

n/a

Not currently used