Applications - Verasys - LC-SBH200-0 - LC-SBH200-0E - LC-SBH200-0LA - LC-SBH200-0S - Supervisory Device - SBH200

Verasys Smart Building Hub (SBH) Installation Guide SBH200

Brand
Verasys
Product name
SBH200
Document type
Installation Guide
Part number
24-10737-00237
Document revision
C
Revision date
2020-01-17
Language
English

The Smart Building Hub (SBH) is the base controller for the Verasys® Building Automation System (BAS) and provides wired and wireless connections and plug and play configuration between all Smart Equipment layers and controls.

The SBH has many-to-one, multi-client connectivity, that provides access to any Smart Equipment device that directly connects to a BACnet® (MS/TP) field bus, zone coordinator, or Input/Output module (IOM). The SBH has a USB Wi-Fi access point, and an intuitive, browser-based interface to access advanced features like fault detection, alarms, and point configuration.

The wireless connection on the SBH means that you can use it from up to 31 m away (100 ft, line of sight) indoors, and from up to 91 m away (300 ft, line of sight) outdoors while using a supported mobile device. You can access the user interface either over Wi-Fi or an existing Ethernet network on site.

You can mount the SBH permanently onto a DIN rail or place it on a stable, flat surface and connect it to the system bus of a Verasys controller. You can supply power through the included AC power supply.