Applications - PENN Controls - LIT-121071 - A19ZBC-10C - A19ZBC-12C - A19ZBC-6C - Electromechanical Temperature Control - A19 Control for Hot Water Immersion

A19ZBC Temperature Control Installation Guide

Brand
PENN Controls
Product name
A19 Control for Hot Water Immersion
Document type
Installation Guide
Document number
LIT-121071
Part number
996-460
Document revision
C
Revision date
2023-10-04
Language
English
Figure 1. A19ZBC Temperature Control

You use the A19ZBC for general purpose operating temperature control applications. The control has a single-pole, double-throw (SPDT) contact unit and a temperature range of 0°F to 70°F (-15°C to 25°C). The control comes with a mounting bracket at the back of the case.

You can order the following separately if required:

  • Packing nut assembly, Part No. FTG13A-600R.
  • Bulb well for immersion applications, Part No. WEL14A-602R.
Important: Use the A19 control only as an operating control. Where failure or malfunction of the control could lead to personal injury or property damage to the controlled equipment or other property, additional precautions must be designed into the control system. Incorporate and maintain other devices, such as supervisory or alarm systems or safety or limit controls, intended to warn of or protect against failure or malfunction of the control.