ZEC410 VAV Controller technical specifications - Verasys - LC-ZEC410-x - Field Device - ZEC410

Verasys ZEC410 VAV Controllers Installation Guide

Brand
Verasys
Product name
ZEC410
Document type
Installation Guide
Part number
24-10143-1264
Document revision
C
Revision date
2019-10-04
Language
English
Table 1. ZEC410 VAV Controller technical specifications
Specification Description

Product code number

LC-ZEC410-x

Power supply requirement

20–30 VAC at 50 to 60 Hz, Class 2 power supply or Safety Extra-Low Voltage (SELV) at 50/60 Hz (20 VAC minimum)

Power consumption

10 VA, 14 VA maximum

Ambient conditions

Ambient Operating Conditions: 0 to 50°C (32 to 122°F); 10 to 90% RH condensing

Ambient Storage Conditions: -40 to 85°C (-40 to 185°F); 10 to 90% RH

Processor

20 MHz Renesas® H8S2398 processor

Memory

1 MB flash nonvolatile memory for operating system, configuration data, and operations data storage and backup.

512k Synchronous Random Access Memory (SRAM) for operations data dynamic memory.

Mounting

On a flat surface with screws.

Dimensions (Height x Width x Depth)

140 x 140 x 25 mm (5-1/2 x 5-1/2 x 1 in.)

Shipping weight

0.30 lb (0.14 kg)

Compliance

United States: UL Listed, File E107041, CCN PAZX, UL 916

FCC Compliant to CFR47, Part 15, Subpart B, Class A

Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment

Industry Canada Compliant, ICES-003