Correcting Physical Communication Bus Problems - Verasys - LC-ZEC410-x - Field Device - ZEC410

Verasys ZEC410 VAV Controllers Installation Guide

Brand
Verasys
Product name
ZEC410
Document type
Installation Guide
Part number
24-10143-1264
Document revision
C
Revision date
2019-10-04
Language
English

The communication bus is subject to a number of physical factors that can affect performance. Consider the following list of common physical problems that affect the communications bus:

  • Check the status LED to verify power at the controller.
  • Check wires:
    • Verify that the wire is a 22 AWG (0.6 mm) three-conductor, twisted, shielded cable.
    • Verify that the shield is continuous and hard-grounded at one end.
  • Check wiring:
    • Check for and eliminate T-Taps, wire configurations that create a T shape and star configurations.
    • Ensure that the bus is wired in a daisy-chain fashion.
    • Verify that appropriate devices have three wires entering and exiting each terminal. Devices at the ends of the trunk do not have this wiring.
  • Check EOL switch settings:
    • Verify that the zone bus EOL switch on the Zone Coordinator is set to ON and the Zone Coordinator is located at the end of the zone bus trunk.
    • Verify that only the EOL switch at the end of the Zone bus is set to ON and all other Zone bus EOL switches are set to OFF.
  • Check connections, polarity, and lengths:
    • Verify that communications loops are less than 1,000 ft (304 m) total in length.
    • If you are using one transformer to power multiple devices, verify that the device 24 VAC power connection follows the polarity of the common and 24 V terminations (see System and Zone Bus Supply Power Wiring Guidelines ).
  • Check for opens and shorts
  • Check terminations
  • Check addresses
    • Check for duplicate addresses.
    • Verify that the address range is sequential.
  • Check for sources of interference
  • Check bus voltages:
    • (+) to COM must be within 2.0 to 3.0 VDC
    • (-) to COM must be within 1.5 to 2.54 VDC
    • (+) to (-) must be within 0.3 to 1.0 VDC
    Note: Values may fluctuate due to ongoing communications; this operation is normal provided the voltage is within the defined range.