Use the following diagrams and tables to address the NS sensors:
Callout | Description |
---|---|
A |
Address switch |
B |
To next device on the sensor bus if required |
C |
From previous device on the sensor bus |
Available DIP switch addresses |
DIP switch settings |
||
---|---|---|---|
Switch 4 |
Switch 2 |
Switch 1 |
|
212 |
Off (open) |
Off (open) |
Off (open) |
213 |
Off (open) |
Off (open) |
On (closed) |
214 |
Off (open) |
On (closed) |
Off (open) |
215 |
Off (open) |
On (closed) |
On (closed) |
216 |
On (closed) |
Off (open) |
Off (open) |
217 |
On (closed) |
Off (open) |
On (closed) |
218 |
On (closed) |
On (closed) |
Off (open) |
219 |
On (closed) |
On (closed) |
On (closed) |
Callout | Description |
---|---|
1 |
Thermostat circuit board Note: Jack J2 is for commissioning tools.
|
2 |
Address switch |
3 |
Terminal block on the NS sensor. Connector on the mounting base slides into W4 pins on the circuit board. |
4 |
To next device on the sensor bus if required |
5 |
From previous device the on the sensor bus |
DIP switch SA bus address | Switch 4 | Switch 2 | Switch 1 |
---|---|---|---|
199 |
Off |
Off |
Off |
200 |
Off |
Off |
On |
201 |
Off |
On |
Off |
202 |
Off |
On |
On |
203 |
On |
Off |
Off |
204 |
On |
Off |
On |
205 |
On |
On |
Off |
206 |
On |
On |
On |