Configuring the NS sensors - Verasys - LC-ZEC410-x - Field Device - ZEC410

Verasys ZEC410 VAV Controllers Installation Guide

Brand
Verasys
Product name
ZEC410
Document type
Installation Guide
Part number
24-10143-1264
Document revision
C
Revision date
2019-10-04
Language
English

Use the following diagrams and tables to address the NS sensors:

Figure 1. CO2 net stat with terminals addressable

Table 1. CO2 net stat with terminals addressable
Callout Description

A

Address switch

B

To next device on the sensor bus if required

C

From previous device on the sensor bus

Table 2. CO2 NS sensor addresses

Available DIP switch addresses

DIP switch settings

Switch 4

Switch 2

Switch 1

212

Off (open)

Off (open)

Off (open)

213

Off (open)

Off (open)

On (closed)

214

Off (open)

On (closed)

Off (open)

215

Off (open)

On (closed)

On (closed)

216

On (closed)

Off (open)

Off (open)

217

On (closed)

Off (open)

On (closed)

218

On (closed)

On (closed)

Off (open)

219

On (closed)

On (closed)

On (closed)

Figure 2. NS sensors with terminals addressable

Table 3. NS sensors with terminals addressable
Callout Description

1

Thermostat circuit board

Note: Jack J2 is for commissioning tools.

2

Address switch

3

Terminal block on the NS sensor. Connector on the mounting base slides into W4 pins on the circuit board.

4

To next device on the sensor bus if required

5

From previous device the on the sensor bus

Table 4. Network sensor addressing
DIP switch SA bus address Switch 4 Switch 2 Switch 1

199

Off

Off

Off

200

Off

Off

On

201

Off

On

Off

202

Off

On

On

203

On

Off

Off

204

On

Off

On

205

On

On

Off

206

On

On

On