Materials and special tools needed - Verasys - LC-ZEC410-x - Field Device - ZEC410
Verasys ZEC410 VAV Controllers Installation Guide
- Brand
- Verasys
- Product name
- ZEC410
- Document type
- Installation Guide
- Part number
- 24-10143-1264
- Document revision
- C
- Revision date
- 2019-10-04
- Language
- English
- 6 mm (1/4 in.) female spade terminals for input and output wiring and crimping tool or spade mounted terminal blocks
- A small straight-blade screwdriver for securing wires in the terminal blocks
- An 8 mm (5/16 in.) wrench or a 10 mm (3/8 in.) 12-point socket to tighten the square coupler bolt
- Shims or washers to mount the ZEC, if necessary
- A power screwdriver, 100 mm (4 in.) extension socket, or a punch, drill, and 3.5 mm (9/64 in.) drill bits to mount the ZEC
- A pliers to open and close the damper
- 3.97 mm (5/32 in.) ID poly tubing