Controller Configuration Tool (CCT) - Facility Explorer - LIT-12011657 - Accessory - Field Device - FX-PCA26 Advanced Application Programmable Controller - FX-PCA36 Advanced Application Programmable Controller - FX-PCA49 Advanced Application Programmable Controller - FX-PCG16 General Purpose Programmable Controller - FX-PCG26 General Purpose Programmable Controller - FX-PCV16 Programmable VAV Box Controller - FX-PCV18 Programmable VAV Box Controller - FX-PCV19 Programmable VAV Box Controller - FX-PCX17 Expansion Input/Output Module - FX-PCX27 Expansion Input/Output Module - FX-PCX37 Expansion Input/Output Module - FX-PCX47 Expansion Input/Output Module - Handheld VAV Balancing Sensor/Tool

FX-PC Series Programmable Controllers and Related Products Product Bulletin

Brand
Facility Explorer
Product name
FX-PCA26 Advanced Application Programmable Controller
FX-PCA36 Advanced Application Programmable Controller
FX-PCA49 Advanced Application Programmable Controller
FX-PCG16 General Purpose Programmable Controller
FX-PCG26 General Purpose Programmable Controller
FX-PCV16 Programmable VAV Box Controller
FX-PCV18 Programmable VAV Box Controller
FX-PCV19 Programmable VAV Box Controller
FX-PCX17 Expansion Input/Output Module
FX-PCX27 Expansion Input/Output Module
FX-PCX37 Expansion Input/Output Module
FX-PCX47 Expansion Input/Output Module
Handheld VAV Balancing Sensor/Tool
Document type
Product Bulletin
Document number
LIT-12011657
Revision date
2024-03-07
Product status
Active
Language
English

The CCT is used to configure, simulate, and commission the PCA family of controllers.

Configuration mode allows you to select a number of mechanical and control logic options through System Selection Trees for typical air handling, terminal unit, VAV box, and central plant mechanical systems. When required, you can customize the standard logic provided by the system selection process to meet your specialized control logic requirements. Configuration mode also allows you to customize certain display options available to PC Controllers that use a local controller display.

Figure 1. Mechanical selection in CCT

Simulation mode allows you to review, run, or simulate the application logic as if you were commissioning a live system. You can make adjustments to setpoints, inputs, or sensors during a simulation session to validate the logic before assigning the configuration to a specific controller.

Commissioning mode manages the downloading of files to the field equipment controllers through multiple network connection points. You can connect using the MAP Gateway or by using the Ethernet Passthru mode in conjunction with the SCT through a FX Supervisory Controller.
Note: Ethernet Passthru is not available on controllers configured for N2 communications.

After downloading the controllers, you can use the CCT Commissioning mode to validate the sensor and control point interfaces and adjust key setpoints and setup parameters, see Figure 2.

CCT includes integrated productivity features with utilities to facilitate mass application uploads and downloads, including upgrades of entire trunks of controllers with just a few mouse clicks. Template files provide an intuitive method of reading and writing configuration parameters to multiple controllers, reducing the time it takes to commission your field controller networks.

For VAV applications, CCT features an optional box flow test to automatically exercise all the VAV boxes to ensure correct mechanical installation and proper configuration of the key flow setup parameters. Additionally, the Facility Explorer system provides multiple configurations of room network sensors and a handheld VAV balancing tool that can be used to perform VAV balancing tasks.

In addition, the Commissioning wizard has a balancer tab for VAV applications to easily auto-calibrate VAV boxes and set flow constants in one location.

A Commissioning-mode-only version of the CCT software is available to the Johnson Controls branch offices for jobs or individuals that require only commissioning tasks, for example, balancing contractors. The configuration and simulation modes are disabled in the CCT Commissioning software.

Figure 2. CCT user interface