The following tables contain product codes and descriptions for the TC controller models.
Note: The function of the K2 relay
depends on the model. You can configure the K2 or K4 relays on certain models. For
more information, see the following table.
Information | Product code | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TC3221N5V | TC3221N7V | TC3222N5V | TC3222N7V | TC3223N5V | TC3223N7V | TC3224N9R | TC3B21N5V | TC3B21N7V | TC3B22N5V | TC3B22N7V | TC3B23N5V | TC3B23N7V | TC3B54N9V | TC3X21N5V | TC3X21N7V | |||
Temperature | Low temperature | x | x | x | x | x | x | |||||||||||
Medium temperature | x | x | x | x | x | x | ||||||||||||
Power | 115 VAC (N5) | x | x | x | x | x | x | x | ||||||||||
230 VAC (N7) | x | x | x | x | x | x | x | |||||||||||
Universal 115 VAC to 230 VAC (N9) | x | x | ||||||||||||||||
Terminals | Screw down | x | x | x | x | x | x | x | x | |||||||||
Plug-in screw | x | |||||||||||||||||
Inputs | Room and case temperature only | x | x | x | x | x | x | x | x | x | ||||||||
Configurable temperature input | x | x | x | x | ||||||||||||||
Configurable temperature or switch input | x | x | x | x | x | x | ||||||||||||
Door switch only | x | x | ||||||||||||||||
Evaporator temperature only | x | x | ||||||||||||||||
Outputs | K1 relay | Compressor only | x | x | x | x | x | x | x | x | ||||||||
Configurable | x | |||||||||||||||||
K2 relay | Defrost only | x | x | x | ||||||||||||||
Evaporator fan, defrost, or configurable | x | x | x | |||||||||||||||
K3 relay | Evaporator fan only | x | x | x | ||||||||||||||
Configurable | x | |||||||||||||||||
K4 relay | Cabinet light or configurable | x | ||||||||||||||||
Configurable | x | |||||||||||||||||
PWM triac output | x | |||||||||||||||||
Communications | TTL Modbus | x | x | x | x | |||||||||||||
RS485 Modbus | TCIF22 Adapter | TCIF22 Adapter | TCIF22 Adapter | Built-in | ||||||||||||||
Real-time clock and HACCP and RS485 Modbus | TCIF23 Adapter | TCIF23 Adapter | TCIF23 Adapter | Built-in |
Product code | Summary |
---|---|
TC3221N5V-000D | Two inputs, one output, power supply 115 VAC, TTL Modbus. Bulk pack, quantity of 20. Temperature sensors not included. |
TC3221N7V-000D | Two inputs, one output, power supply 230 VAC, TTL Modbus. Bulk pack, quantity of 20. Temperature sensors not included. |
TC3222N5V-000D | Two inputs, two outputs, power supply 115 VAC, TTL Modbus. Bulk pack, quantity of 20. Temperature sensors not included. |
TC3222N7V-000D | Two inputs, two outputs, power supply 230 VAC, TTL Modbus. Bulk pack, quantity of 20. Temperature sensors not included. |
TC3223N5V-000D | Two inputs, three outputs, power supply 115 VAC, TTL Modbus. Bulk pack, quantity of 20. Temperature sensors not included. |
TC3223N7V-000D | Two inputs, three outputs, power supply 230 VAC, TTL Modbus. Bulk pack, quantity of 20. Temperature sensors not included. |
TC3224N9R-000D | Two inputs, four outputs, universal power supply 115 VAC to 230 VAC, built-in RS485 Modbus. Bulk pack, quantity of 20. Temperature sensors not included. |
TC3B21N5V-000D | Two inputs, one output, power supply 115 VAC, no communication. Bulk pack, quantity of 20. Temperature sensors not included. |
TC3B21N7V-000D | Two inputs, one output, power supply 230 VAC, no communication. Bulk pack, quantity of 20. Temperature sensors not included. |
TC3B22N5V-000D | Two inputs, two outputs, power supply 115 VAC, no communication. Bulk pack, quantity of 20. Temperature sensors not included. |
TC3B22N7V-000D | Two inputs, two outputs, power supply 230 VAC, no communication. Bulk pack, quantity of 20. Temperature sensors not included. |
TC3B23N5V-000D | Two inputs, three outputs, power supply 115 VAC, no communication. Bulk pack, quantity of 20. Temperature sensors not included. |
TC3B23N7V-000D | Two inputs, three outputs, power supply 230 VAC, no communication. Bulk pack, quantity of 20. Temperature sensors not included. |
TC3B54N9V-000D | Two inputs, four relay outputs, one PWM output, universal power supply 115 VAC to 230 VAC, no communication. Bulk pack, quantity of 20. Temperature sensors not included. |
TC3X21N5V-000D | Two inputs, one output, power supply 115 VAC, compact size, no communication. Bulk pack, quantity of 50. Temperature sensors not included. |
TC3X21N7V-000D | Two inputs, one output, power supply 230 VAC, compact size, no communication. Bulk pack, quantity of 50. Temperature sensors not included. |
Product code | Summary |
---|---|
TC3221N5V-000C | Two inputs, one output, power supply 115 VAC, TTL Modbus. One EVTPN615F200-1C sensor included. |
TC3221N7V-000C | Two inputs, one output, power supply 230 VAC, TTL Modbus. One EVTPN615F200-1C sensor included. |
TC3222N5V-000C | Two inputs, two outputs, power supply 115 VAC, TTL Modbus. Two EVTPN615F200-1C sensors included. |
TC3222N7V-000C | Two inputs, two outputs, power supply 230 VAC, TTL Modbus. Two EVTPN615F200-1C sensors included. |
TC3223N5V-000C | Two inputs, three outputs, power supply 115 VAC, TTL Modbus. Two EVTPN615F200-1C sensors included. |
TC3223N7V-000C | Two inputs, three outputs, power supply 230 VAC, TTL Modbus. Two EVTPN615F200-1C sensors included. |
TC3224N9R-000C | Two inputs, four outputs, universal power supply 115 VAC to 230 VAC, built-in RS485 Modbus. Two EVTPN615F200-1C sensors included. |
TC3B21N5V-000C | Two inputs, one output, power supply 115 VAC, no communication. One EVTPN615F200-1C sensor included. |
TC3B21N7V-000C | Two inputs, one output, power supply 230 VAC, no communication. One EVTPN615F200-1C sensor included. |
TC3B22N5V-000C | Two inputs, two outputs, power supply 115 VAC, no communication. Two EVTPN615F200-1C sensors included. |
TC3B22N7V-000C | Two inputs, two outputs, power supply 230 VAC, no communication. Two EVTPN615F200-1C sensors included. |
TC3B23N5V-000C | Two inputs, three outputs, power supply 115 VAC, no communication. Two EVTPN615F200-1C sensors included. |
TC3B23N7V-000C | Two inputs, three outputs, power supply 230 VAC, no communication. Two EVTPN615F200-1C sensors included. |
TC3B54N9V-000C | Two inputs, four relay outputs, one PWM output, universal power supply 115 VAC to 230 VAC, no communication. Two EVTPN615F200-1C sensors included. |
TC3X21N5V-000C | Two inputs, one output, power supply 115 VAC, compact size, no communication. One EVTPN615F200-1C sensor included. |
TC3X21N7V-000C | Two inputs, one output, power supply 230 VAC, compact size, no communication. One EVTPN615F200-1C sensor included. |