Technical specifications - LIT-125765 - Accessories - Y68 Series Transformer Cover Assembly for M100 Series Motor Actuator

Y68 Series Transformer Cover Assemblies for M100 Series Motor Actuators Product Bulletin

Product
Valves and Actuators > Motor Actuators > Y68 Series Transformer Cover Assembly for M100 Series Motor Actuator
Document number
LIT-125765
Revision date
1996-10-03
Table 1. Y68 Series transformer cover assemblies technical specifications
Specification Description
Full load secondary voltage 24V + 1V at 60 Hz
Frequency 60 Hz
VA Rating 40 VA, NEC Class 2, energy limiting
Material Frame Cold drawn steel
Laminations Soft silicon iron
Open circuit secondary voltage (no load) 26.6 + 0.6 VAC
Electrical connections Primary 27 in. (686 mm) wire leads, 18 AWG
Secondary 5 in. (127 mm) wire leads, one brown and one orange, with 1/4 in. quick connects
Dimensions (H x W x D) 2.16 in. x 4.03 in. x 4.81 in. (54.8 mm x 102.4 mm x 122.2 mm)
Shipping weight 1.9 lb (0.9 kg)
Compliance Y68AA-1 UL Recognized, File E25482, Guide XOKV2; CSA Certified, File LR86122, Class 5421 01
Y68DA-1 UL Recognized, File E25482, Guide XO
Y68HA-1 —