Input and output wiring guidelines - Verasys - Field Device - Verasys ZEC510 Variable Air Volume Controller

Verasys ZEC510 VAV Controllers Installation Guide

Product
Variable Air Volume > Variable Air Volume Controls > Verasys ZEC510 Variable Air Volume Controller
Document revision
B
Revision date
2021-04-08
Product status
Discontinued
docpartnumberlabel
Part No.
Part number
24-10143-01485

Use the following guidelines to wire the ZEC510 inputs and outputs. See Table 1 for more information about the functions, ratings, and requirements for the ZEC510 input and output terminals.

  • Run all low-voltage and high-voltage cables and wiring separately.
  • Use twisted, insulated, and stranded copper wires for input and output cables.
  • If the input or output cables are exposed to high electromagnetic or radio frequency noise, use shielded cable.