Figure 1. ZEC510-3 - Flow diagrams
Figure 2. ZEC510-3 - Wiring diagram
Number | Description | Name on the Verasys user interface | Terminal label | Object name | Signal type |
---|---|---|---|---|---|
1 | 24 V HOT power transformer | n/a | |||
2 | 24 V COM power transformer | ||||
3 | Optional. Supplemental heating percent command. | SUPPLEMENTAL HEATING OUTPUT | OUT1 | SUPHTG-O | 24 VAC Position Adjust Output (Floating) |
4 | Optional. Supply fan command | SUPPLY FAN COMMAND | OUT3 | SF-C | 24 VAC on/off, internally sourced |
5 | Optional. Heating percent command | HEATING STAGE OUTPUT | OUT4 | HTG-O | 0 VDC to 10 VDC |
6 | Optional. Heating stage command | HEATING STAGE COMMAND | OUT5 | HTG-C | 24 VAC on/off, externally sourced |
7 | Pressure ports. No polarity | n/a | |||
8 | Manual override | ||||
9 | Optional. Supply air temperature sensor TE-631GV-2. | SUPPLY AIR TEMPERATURE | IN3 | SA-T | Nickel 1K RTD |
10 | Optional. Relay: RIBU1C | OCCUPANCY STATUS | IN2 | OCC-S | Dry Contact, Normally Open Normally Closed is configurable through the interface |
11 | Occupancy sensor OLS-2100-1. To red wire occupancy switch | ||||
12 | Occupancy sensor OLS-2100-1. To neutral occupancy switch | ||||
13 | Optional. Discharge air temperature sensor TE-631GV-2. | DISCHARGE AIR TEMPERATURE | IN1 | DA-T | Nickel 1K RTD |
14 | To next device | n/a | |||
15 | From last device | ||||
16 | See riser schedule to determine the EOL device. You must set the EOL switch to the ON position on the EOL device. | ||||
17 | Zone temperature sensor NSB8BTN240-0. The connector is located on the back of the sensor. | ZONE TEMPERATURE | SENSOR BUS | ZN-T | SA bus |
18 | Optional. Zone CO2 sensor NS-BCN7004-0. The connector is located on the back of the sensor. | ZONE AIR QUALITY or ZONE CO2 | SENSOR BUS | ZN-CO2 |
Note:
- Figure 2 shows a connection to an electric SCR reheat coil that is proportionally controlled. You can use the same heating percent command signal, which is 0 V to 10 V, to control either an SCR reheat coil, or a proportional water valve, depending on what is present.
- Supplemental valves use to the 60-second incremental actuator factory default value. You can adjust this in Verasys.
- You can average up to five NS sensors. Connect the NS sensors in a daisy-chain configuration using the addresses in the Configuring the NS sensors section. The fifth sensor must have the fixed address 199.
- If you install CO2 Net sensors, in addition to the 24 VAC power for the controller, you must also supply 24 VAC power the HOT and COM terminals.