Figure 1. ZEC510-2 - flow diagrams

Figure 2. ZEC510-2 - wiring diagram

| Number | Description | Name on the Verasys user interface | Terminal label | Object name | Signal type |
|---|---|---|---|---|---|
| 1 | 24 V HOT power transformer | n/a | |||
| 2 | 24 V COM power transformer | ||||
| 3 | Optional. Heating percent
command Terminations for 2-way or 3-way coil - A valve configurations. CCW to open |
HEATING STAGE OUTPUT | OUT1 | HTG-O | 24 VAC Position Adjust Output (Floating) |
| 4 | Optional. Heating percent
command Terminations for 3-way coil - B valve configuration. CCW to close |
HEATING STAGE OUTPUT | OUT2 | HTG-O | 24 VAC Position Adjust Output (Floating) |
| 5 | Optional. Supply fan command | SUPPLY FAN COMMAND | OUT3 | SF-C | 24 VAC on/off, internally sourced |
| 6 | Optional. Supplemental heating percent command. CCW to open | SUPPLEMENTAL HEATING OUTPUT | OUT4, OUT5 | SUPHTG-O | 24 VAC Position Adjust Output (Floating) |
| 7 | Pressure ports. No polarity | n/a | |||
| 8 | Manual override | ||||
| 9 | Optional. Supply air temperature sensor TE-631GV-2. | SUPPLY AIR TEMPERATURE | IN3 | SA-T | Nickel 1K RTD |
| 10 | Optional. Relay: RIBU1C | OCCUPANCY STATUS | IN2 | OCC-S | Dry Contact, Normally Open Normally Closed is configurable through the interface |
| 11 | Occupancy sensor OLS-2100-1. To red wire occupancy switch | ||||
| 12 | Occupancy sensor OLS-2100-1. To neutral occupancy switch | ||||
| 13 | Optional. Discharge air temperature sensor TE-631GV-2. | DISCHARGE AIR TEMPERATURE | IN1 | DA-T | Nickel 1K RTD |
| 14 | To next device | n/a | |||
| 15 | From last device | ||||
| 16 | See riser schedule to determine the EOL device. You must set the EOL switch to the ON position on the EOL device. | ||||
| 17 | Zone temperature sensor NSB8BTN240-0. The connector is located on the back of the sensor. | ZONE TEMPERATURE | SENSOR BUS | ZN-T | SA bus |
| 18 | Optional. Zone CO2 sensor NS-BCN7004-0. The connector is located on the back of the sensor. | ZONE AIR QUALITY or ZONE CO2 | SENSOR BUS | ZN-CO2 | |
Note:
- Both heating valves use the 60-second incremental actuator factory default value. You can adjust this in Verasys.
- You can average up to five NS sensors. Connect the NS sensors in a daisy-chain configuration using the addresses in the Configuring the NS sensors section. The fifth sensor must have the fixed address 199.
- If you install CO2 Net sensors, in addition to the 24 VAC power for the controller, you must also supply 24 VAC power the HOT and COM terminals.
Piping details for valve configurations
See the valve schedule for the specific configuration.
Figure 3. Piping details
