Figure 1. ZEC510-1 - flow diagrams
Figure 2. ZEC510-1 - controller wiring diagram
Number | Description | Name on the Verasys user interface | Terminal label | Object name | Signal type |
---|---|---|---|---|---|
1 | 24 V HOT power transformer | n/a | |||
2 | 24 V COM power transformer | ||||
3 | Electric heat safeties | ||||
4 | Optional. Heating stage command 1 | HEATING STAGE COMMAND 1 | OUT1 | HTG1-C | 24 VAC on/off, internally sourced |
5 | Optional. Heating stage command 2 | HEATING STAGE COMMAND 2 | OUT2 | HTG2-C | 24 VAC on/off, internally sourced |
6 | Optional. Supply fan command | SUPPLY FAN COMMAND | OUT3 | SF-C | 24 VAC on/off, internally sourced |
7 | Optional. Supplemental heating stage command | SUPPLEMENTAL HEATING STAGE COMMAND | OUT4 | SUPHTG1-C | 24 VAC on/off, externally sourced |
8 | Optional. Heating stage command 3 | HEATING STAGE COMMAND 3 | OUT5 | HTG3-C | 24 VAC on/off, externally sourced |
9 | Pressure ports. No polarity | n/a | |||
10 | Manual override | ||||
11 | Optional. Supply air temperature sensor TE-631GV-2. | SUPPLY AIR TEMPERATURE | IN3 | SA-T | Nickel 1K RTD |
12 | Optional. Relay: RIBU1C | OCCUPANCY STATUS | IN2 | OCC-S |
Dry Contact, Normally Open Normally Closed is configurable through the interface |
13 | Occupancy sensor OLS-2100-1. To red wire occupancy switch | ||||
14 | Occupancy sensor OLS-2100-1. To neutral occupancy switch | ||||
15 | Optional. Discharge air temperature sensor TE-631GV-2. | DISCHARGE AIR TEMPERATURE | IN1 | DA-T | Nickel 1K RTD |
16 | To next device | n/a | |||
17 | From last device | ||||
18 | See riser schedule to determine the EOL device. You must set the EOL switch to the ON position on the EOL device. | ||||
19 | Zone temperature sensor NSB8BTN240-0. The connector is located on the back of the sensor. | ZONE TEMPERATURE | SENSOR BUS | ZN-T | Sensor Actuator (SA) bus |
20 | Optional. Zone CO2 sensor NS-BCN7004-0. The connector is located on the back of the sensor. | ZONE AIR QUALITY or ZONE CO2 | SENSOR BUS | ZN-CO2 |
Note:
- Heating or fan contactors are in the VAV box. The VAV controller binary outputs switch the common. OUT1, OUT2, and OUT3 are 24 V HOT continuously.
- You can average up to five NS sensors. Connect the NS sensors in a daisy-chain configuration using the addresses in the Configuring the NS sensors section. The fifth sensor must have the fixed address 199.
- If you install CO2 Net sensors, in addition to the 24 VAC power for the controller, you must also supply 24 VAC power to the HOT and COM terminals.