Technical specifications - Verasys - Field Device - ZEC510

Verasys ZEC510 VAV Controllers Installation Guide

Brand
Verasys
Product name
ZEC510
Document type
Installation Guide
Part number
24-10143-01485
Document revision
B
Revision date
2021-04-08
Language
English
Table 1. ZEC510 VAV Controller technical specifications
Product code number LC-ZEC510-x
Power supply requirement 20 VAC to 30 VAC at 50 Hz to 60 Hz, Class 2 power supply or safety extra-low voltage (SELV) at 50 Hz / 60 Hz (20 VAC minimum)
Power consumption 10 VA, maximum 14 VA
Ambient conditions Ambient Operating Conditions: 0°C to 50°C (32°F to 122°F); 10% to 90% RH condensing

Ambient Storage Conditions: -40°C to 85°C (-40°F to 185°F); 10% to 90% RH

Processor 20 MHz Renesas® H8S2398 processor
Memory 1 MB flash non-volatile memory for operating system, configuration data, and operations data storage and backup.

512 KB Synchronous Random Access Memory (SRAM) for operations data dynamic memory.

Mounting On a flat surface with screws
Actuator rating 4 N·m (35 lb·in) minimum shaft length = 44 mm (1 3/4 in.)
Dimensions (Height x width x depth) 140 mm x 140 mm x 25 mm (5-1/2 in. x 5-1/2 in. x 1 in.)
Shipping weight 0.30 lb (0.14 kg)
Compliance

United States

UL Listed, File E107041, CCN PAZX, UL 916

FCC Compliant to CFR47, Part 15, Subpart B, Class A

Canada

UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment

Industry Canada Compliant, ICES-003