Setting the ZEC510 device address - Verasys - Field Device - Verasys ZEC510 Variable Air Volume Controller

Verasys ZEC510 VAV Controllers Installation Guide

Product
Variable Air Volume > Variable Air Volume Controls > Verasys ZEC510 Variable Air Volume Controller
Document revision
B
Revision date
2021-04-08
Product status
Discontinued
docpartnumberlabel
Part No.
Part number
24-10143-01485

Before you apply power or operate the ZEC510, you must set a valid and unique device address for the controller on the bus. Ensure that your system meets the following prerequisite configuration and complete the addressing steps.

Prerequisites

  • Identify the addresses when you design the system before the installation so that the rest of the devices on the bus do not conflict with the address you select for the ZEC510.
  • Set a unique and sequential device address for each of the field controllers connected on the system bus or zone bus, starting with device address 4. To ensure the best bus performance, set sequential device addresses with no gaps in the device address range (4, 5, 6, and so on). The controllers do not need to be physically connected on the bus in their numerical device address order.
Note: The ZEC510 uses a single 8-way DIP switch to set the address. The switch is binary weighted, so you can set addresses from 4 to 127. The DIP switch block has eight switches numbered 128, 64, 32, 16, 8, 4, 2, and 1. Calculate the address number by adding the values of the switches set to ON. The sum of the switches in the ON position equals the address. For example, if switches 1, 4, and 16 are set to ON, 1 + 4 + 16 = address 21. See Figure 1.

To set the device addresses on the ZEC510, complete the following steps:

  1. Set all of the switches to the off position on the DIP switch block.
  2. Set the highest number switch that is less than or equal to the intended device address to ON.
    Note: The highest address that you can set is 127, so ensure that DIP switch 128 is OFF.
  3. Continue setting lower numbered switches until the total equals the intended address.
  4. Write each field controller’s device address on the white label below the DIP switch block on the cover of the controller.

Refer to the Verasys BACnet MS/TP Communications Technical Bulletin (LIT-12012362) for more information on field controller device addresses and how to set them on MS/TP bus devices.

Figure 1. Setting the device address on the DIP switch block