Parts included - Verasys - Field Device - Verasys ZEC510 Variable Air Volume Controller
Verasys ZEC510 VAV Controllers Installation Guide
- Product
- Variable Air Volume > Variable Air Volume Controls > Verasys ZEC510 Variable Air Volume Controller
- Document type
- Installation Guide
- Document revision
- B
- Revision date
- 08/04/2021
- docpartnumberlabel
- Part No.
- Part number
- 24-10143-01485
- One ZEC510 VAV Controller with removable system and zone buses, and power terminal blocks
- One self-drilling No. 10 mm x 25 mm (1 in.) screw