Materials and special tools needed - Verasys - Field Device - ZEC510

Verasys ZEC510 VAV Controllers Installation Guide

Brand
Verasys
Product name
ZEC510
Document type
Installation Guide
Part number
24-10143-01485
Document revision
B
Revision date
2021-04-08
Language
English
  • 6 mm (1/4 in.) female spade terminals for input and output wiring and crimping tool or spade mounted terminal blocks
  • A small straight-blade screwdriver for securing wires in the terminal blocks
  • An 8 mm (5/16 in.) wrench or a 10 mm (3/8 in.) 12-point socket to tighten the square coupler bolt
  • Shims or washers to mount the ZEC510 if necessary
  • A power screwdriver
  • A 100 mm (4 in.) extension socket or a punch
  • A drill
  • 3.5 mm (9/64 in.) drill bits
  • A pliers to open and close the damper
  • 3.97 mm (5/32 in.) ID poly tubing