Accessories - Verasys - Field Device - ZEC510

Verasys ZEC510 VAV Controllers Installation Guide

Brand
Verasys
Product name
ZEC510
Document type
Installation Guide
Part number
24-10143-01485
Document revision
B
Revision date
2021-04-08
Language
English
Table 1. Accessories
Product Code Number Description
Zone CO2 sensor
NS-BCN7004-0 BACnet network CO2 sensor designed to function directly with Johnson Controls® BACnet MS/TP digital controllers, in a 80 mm x 120 mm (3 in. x 4.5 in.) enclosure with terminal block and modular jack wiring connections.

You can configure addresses 212 to 219.

Zone Temperature sensors (NS sensors)
NSB8BTN240-0 Network sensor, 120 x 80, Johnson Controls logo, local setpoint, white
NSB8BTN241-0 Network sensor, 120 x 80, no logo, local setpoint, white
NSB8BTN242-0 Network sensor, 120 x 80, Johnson Controls logo, no setpoint, black
NSB8BTN243-0 Network sensor, 120 x 80, no logo, no setpoint, black
NSB8BTN140-0 Network sensor, 120 x 80, Johnson Controls logo, W/C adjustment, white
NSB8BTN141-0 Network sensor, 120 x 80, no logo, W/C adjustment, white
NSB8BTN142-0 Network sensor, 120 x 80, Johnson Controls logo, W/C adjustment, black
NSB8BTN143-0 Network sensor, 120 x 80, no logo, W/C adjustment, black
Occupancy lighting switch
OLS-2100-1 Occupancy-sensing light switch for control of indoor incandescent and fluorescent lights
RIBU1C Enclosed relay for OLS-2100-1 sensor
Balancing tool
NS-ATV7003-0 Handheld VAV balancing tool
Supply air and discharge air temperature sensor
TE-631GV-2 Sensor, Nickel (1k ohm), flange (VAV) mounting style, 4 in. (102 mm) probe length