ZEC310 Zone and BYP200 Bypass Controllers technical specifications - Verasys - LC-ZEC310-0 - LC-BYP200-0 - Bulb controller - Verasys ZEC310 Zone Damper

Verasys ZEC310 Zone Damper and BYP200 Bypass Damper Controllers Installation Guide

Product
Dampers > Zone Dampers > Verasys ZEC310 Zone Damper
Document revision
D
Revision date
2019-07-01
Product status
Discontinued
Part number
24-10143-1248
Table 1. ZEC310 Zone and BYP200 Bypass Controllers technical specifications
Specification Description

Product code number

LC-ZEC310-0: Field Installed, Zone Damper Controller

LC-BYP200-0: Field Installed Bypass Damper Controller

Power supply requirement

24 VAC (nominal, 20 VAC minimum/30 VAC maximum), 50 to 60 Hz, Class 2 power supply (North America) or Safety Extra-Low Voltage (SELV) (Europe)

Power consumption

10 VA (not including external load)

Note: VA ratings do not include any power supplied to the peripheral devices connected to Binary Outputs (BOs) or Configurable Outputs (COs), which can each consume up to 12 VA per BO or CO, for a possible total consumption of an additional 60 VA (maximum).

Ambient conditions

Ambient Operating Conditions: 0°C to 50°C (32°F to 122°F)

Ambient Storage Conditions: -40°C to 70°C (-40°F to 158°F)

Processor

RX630 32-bit Renesas® microcontroller

Memory

1 MB flash memory and 512 KB Random Access Memory (RAM)

Input and Output capabilities

3 Universal Inputs: Defined as 0 VDC to 10 VDC, 4 mA to 20 mA, 0k to 600k ohm, or Binary Dry Contact

3 Binary Outputs: Defined as 24 VAC Triac (internal power source)

2 Configurable Outputs: Defined as 0 VDC to 10 VDC or 24 VAC Triac BO

Analog Input/Analog Output accuracy

Analog Input: 15-bit resolution on UIs

Analog Output: 0 VDC to 10 VDC ± 200 mV

Mounting

Mounts to damper shaft using single set screw and to duct with single mounting screw

Actuator rating

4 N•m (35 lb•in) minimum shaft length = 44 mm (1-3/4 in.)

Dimensions (Height x Width x Depth)

165 mm x 125 mm x 73 mm (6.5 in. x 4.92 in. x 2.9 in.)

Shipping weight

0.65 kg (1.45 lb)

Compliance

United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment

FCC Compliant to CFR47, Part 15, Subpart B, Class A.

Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment

Industry Canada Compliant, ICES-003

Australia and New Zealand: RCM, Australia/NZ Emissions Compliant.

Europe: CE Mark - Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive.

The performance specifications are nominal and conform to acceptable industry standards. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.