Input and Output wiring guidelines - Verasys - LC-ZEC310-0 - LC-BYP200-0 - Bulb controller - Verasys ZEC310 Zone Damper

Verasys ZEC310 Zone Damper and BYP200 Bypass Damper Controllers Installation Guide

Product
Dampers > Zone Dampers > Verasys ZEC310 Zone Damper
Document type
Installation Guide
Document revision
D
Revision date
01/07/2019
Part number
24-10143-1248

Table 1 provides information about the functions, ratings, and requirements for the ZEC input and output terminals.

In addition to the wiring guidelines in Table 1, follow these guidelines when wiring ZEC inputs and outputs:

  • Run all low-voltage wiring and cables separate from high-voltage wiring.
  • It is best practice to ensure all input and output cables, regardless of wire size or number of wires, consist of twisted, insulated, and stranded copper wires.
  • Shielded cable is not required for input or output cables. It is best practice to use shielded cable for input and output cables that are exposed to high electromagnetic or radio frequency noise.