Sensor and Zone bus supply power wiring guidelines - Verasys - LC-ZEC310-0 - LC-BYP200-0 - Bulb controller - Verasys ZEC310 Zone Damper

Verasys ZEC310 Zone Damper and BYP200 Bypass Damper Controllers Installation Guide

Product
Dampers > Zone Dampers > Verasys ZEC310 Zone Damper
Document revision
D
Revision date
2019-07-01
Product status
Discontinued
Part number
24-10143-1248

Table 1 provides information about terminal block functions, ratings, and requirements.

In addition to the guidelines in Table 1, follow these guidelines when wiring the Sensor and Zone Buses and supply power:

  • Run all low-voltage wiring and cables separate from high-voltage wiring.
  • It is best practice to ensure all zone and sensor bus cables, regardless of wire size, consist of twisted, insulated, and stranded copper wires.
  • Shielded cable is strongly advised for all zone and sensor bus cables.
  • Refer to the Verasys BACnet MS/TP Communications Technical Bulletin (LIT-12012362) for detailed information regarding wire size and cable length requirements for the Sensor and Zone Buses.